VFNC3S AC MOTOR DRIVE



VFNC3 is an ultra-compact motor drive with high performance and extremely reliable (printed circuit surface protection per IEC/EN 60721-3-3). 
Easily installed, VFNC3 is equipped with a front display and innovative jog dial control, which simplifies the programming and control pocesses of the drive and motor. The on-board RS485 interface permits and overall remote control (supervision and communication protocols). 
VFNC3 can be used in simple applications such as extractor fans, ventilators, conveyor belts, machine tools, car washes, fitness equipment, but also in applications of intermediate complexity, such as pumps, waterworks.
The vector control and the possibility to enabble the motor auto-tuning warrants efficiency and high torques even with very low operating frequencies.
  

Speed reference signals
Reference signals for speed adjustment are obtained by:
- Front jog dial control (potentiometer) 
- External potentiometer: 1-10kohm 
- Voltage signal: 0-10V 
- Current signal: 4-20mA 
- Remote keypad option 
- 15 preset speeds via digital inputs 
- RS485 serial signals. 
 

Programmable inputs
- Selectable PNP or NPN I/O logic 
- 4 digital multifunction inputs 
- 1 digital configurable as analog input.

Programmable outputs
- 1 relay with changeover contact 
- 1 static configurable as analog 0-10V/4-20mA.

Protections
- Overcurrent and overvoltage 
- Input phase loss 
- Output phase loss 
- Motor drive overload 
- Motor overload 
- Output short circuit 
- Motor stall.

Special functions
- PID function for pump and fan application 
- Dual set of independent parameters and ramps for two different motor controls 
- Automatic restarting and instantaneous speed tuning 
- 15 viewable frequency values 
- Start-up DC injection 
- DC injection braking 
- Motor control: constant torque V/f, sensorless vector, variabile torque. 

Operational characteristics

  • Input voltage: 200-240VAC single-phase 

  • Output voltage: < input voltage 

  • Rated operational current: 1.4-10A 

  • Mains voltage: 50/60Hz 

  • Output frequency: 0.1-400Hz 

  • Frequency modulation: 2-16kHz 

  • Current overload: 150% for 60s 

  • Degree of protection: IP20 

  • Ambient conditions 
    - Operating temperature: -10...+60°C 
    - Maximum altitude: 3000m (with derating) 
    - Relative humidity: 5-95% (with no condensing).

Order code

Ie

3-phase motor power at  230V

 

[A]

[kW]

[HP]

Single-phase supply 200-240VAC 50/60Hz.
EMC suppressor built in.

VFNC3S 2002PL W

 1.4

0.2

0.25

VFNC3S 2004PL W

 2.4

0.4

0.54

VFNC3S 2007PL W

 4.2

0.75

1

VFNC3S 2015PL W

 7.5

1.5 

2

VFNC3S 2022PL W

 10

2.2

3

Operation up to 50°C without derating.

 
HOME PAGE
LOVATO Electric S.P.A.