FLUSH MOUNT EXPANDABLE LCD ANALYZERS


DMG 900... expandable digital analyzers are available with a flush-mount housing, 96x96mm size. The wide graphic touch screen display provides extremely simple interacting between the instrument and the user. 
The high performance of the analyzers gives very accurate measurements and can control energy distribution systems, to detect and prevent energy problems which could compromise quality and supply. The main features of these analyzers include an extensive power supply voltage range, high measurement accuracy, expandability up to 4 plug in expansion modules.

The main electric parameters are:

Voltage: phase, line and system values 

Supply voltage value for the DC supply type only 

Current: phase values 

Neutral current calculated and true values 

Power: apparent, active and reactive phase and total values 

P.F.: Power Factor per phase and total 

Cosphi per phase and total 

Frequency of measured voltage value 

Voltage and current asymmetry 

Total harmonic distortion (THD) of voltage and current values 

Harmonic analysis of voltage and current up to the 63° order 

HIGH/LOW function: instantaneous measurement and storing of minimum and maximum values of voltage, current, power P.F.,
cosphi and frequency 

Averaging function 

Maximum demand of power and current values 

Flow direction of harmonic power values 

Energy meters for active, reactive, apparent partial and total values with programmable tariff functions 

Hour counter for programmable total and partial hours 

Pulse hour counter for general use: pulse counting for water, gas, etc. consumption with expansion module only 

Analysis of power quality to EN 50160 with expansion modules.

  

General characteristics

Auxiliary supply voltage range: 90-484VAC / 93.5-300VDC for DMG 900; 9-70VDC for DMG 900 D048 

Voltage measure range: 10-830VAC phase-to-phase 5-480VAC phase-neutral 

Usage in medium and high-voltage systems with voltage transformers 

Rated input current: 5A

Current measure range: 0.002-10A 

Current measure range with CT up to 10,000A

Frequency measure range: 45-66Hz / 360-440Hz

True RMS measurements for voltage and current values 

Accuracy to EN50470-3 (MID Class B) 
Voltage: ±0.2% (50-830VAC) 
Current: ±0.2% (0.1-1.1 Ie) 
Power: ±0.5% f.s. 
Power factor: ±0.5% 
Frequency: 0.05% 
Active energy: Class 0.5S (IEC/EN 62053-22) 
Reactive energy: Class 2 (IEC/EN 62053-23) 

Non-volatile memory for data storage 

Communication protocol Modbus®-RTU and ASCII with communication expansion modules only 

Programming and remote control by software with communication expansion modules only 

5 language texts in Italian, English, French, Spanish and Portuguese.

 

SINGLE PHASE, TWO PHASE, THREE  PHASE WIT OR WITHOUT NEUTRAL

  DMG 900

  Touch-screen display

 

  Voltage and current measurements

 

  Power and frequency measurements

 

  Power factor measurements

 

  Active energy measurements

 

  Reactive energy measurements

 

  THD (total harmonic distortion)

 

  Harmonic analysis

 

  Expandable (In/Out, USB, RS232,
  RS485, Ethernet, memory)

 

Order
 code

 Description

FLUSH  MOUNT EXPANDABLE DIGITAL LCD ANALYZERS.

 DMG 900

Graphic 128x112 pixels touch-screen LCD multimeter, harmonic analysis, 100-440VAC/110-250VDC

 DMG 900 D048

Graphic 128x112 pixels touch-screen LCD multimeter, harmonic analysis, 12-24-48VDC

  
 EXPANSION MODULES.

 Inputs and outputs.

 EXP 10 00

4 digital opto-isolated inputs

 EXP 10 01

4 digital opto-isolated outputs

 EXP 10 02

2 digital inputs and 2 static outputs, opto-isolated

 EXP 10 03

2 output relays rated 5A 250VAC

 EXP 10 04

2 analog opto-isolated inputs, 0/4-20mA or 0-10V or 0...±5V

 EXP 10 05

2 analog opto-isolated outputs, 0/4-20mA or 0-10V or 0...±5V

 Communicatuion ports.

 EXP 10 10

Opto-isolated USB interface

 EXP 10 11

Opto-isolated RS232 interface

 EXP 10 12

Opto-isolated RS485 interface

 EXP 10 13

Opto-isolated Ethernet interface

 EXP 10 14

Opto-isolated Profibus-DP interface

 EXP 10 30

Data storage, clock calendar (RTC), with backup battery for events and data logging

 Software and accessories.

 DMK SW

Remote control software for PC - DMG900, complete with 51 C4 connecting cable

 DMK SW 10

Data-logger software, complete with 51 C2 connecting cable;   includes DMK SW software


HOME PAGE

LOVATO Electric S.P.A.