AUTOMATIC TRANSFER SWITCH CONTROLLERS ATL10

The automatic transfer switch ATL10 is used for the automatic switching of the load from the MAIN LINE to a stand-by or emergency SECONDARY LINE and vice versa.
It is made of a single unit in an insulated housing and has two outputs for the "automatic" and / or "manual" control of contactors or motorised circuit breakers.


General characteristics

  • Supply unit from battery supply (12-48VDC)

  • Measure inputs of three-phase plus neutral voltages, also suitable for 1 and 2-phase lines

  • 1 display to view main and secondary line measures

  • 6 programmable digital inputs

  • 6 programmable relay outputs

  • 3 operating modes: OFF - MAN - AUT

  • Viewing of phase and phase-to-phase line voltage measures

  • Status viewing of motorised circuit breakers or contactors

  • Configuration programming of lines and control parameters

  • Emergency demand supervision parameter programming for stand-by generating sets

  • Microprocessor supervision parameter

  • RS232 communication interface

  • MODBUS®-RTU and MODBUS®-ASCII communications protocols

  • Set-up and remote control software via direct PC connection or via normal modem or Ethernet network.

Order code

Description

ATL10

Automatic transfer switch with RS232 port 96x96 mm

SOFTWARE

ATL SW

 Set-up software complete with 51 C2 cable

ACCESSORIES AND SPARE PARTS

51 C2

PC - ATL connecting cable (1.8m)

PA96x96

Front IP54 protective cover


HOME PAGE

LOVATO Electric S.P.A.