ENERGY METERS
The energy meters are instruments for the measurement of energy consumption in single-phase systems with direct connection.
General characteristics
Rated supply voltage: 230VAC -20...+15%
Direct connection
32A maximum current
Active energy measurements
Active energy accuracy: Class 1 (IEC/EN 62053-21)
Mechanical meter with 6+1 digits
Flashing LED for consumption indication
Static pulse output for DME M100 T1 only
Degree of protection: IP40 on front; IP20 at terminals
Sealable terminals, standard supplied.
Order code
Description
Mechanical meter.
DME M100
32A direct connection
DME M100 T1
32A direct connection, 1 pulse output
LOVATO Electric S.P.A.