MODULAR LCD MULTIMETERS

The range of LOVATO Electric metering instruments is continuously being extended with the release of the new graphic LCD models, DMG 200, DMG 210 and DMG 300.
The backlit graphic LCD is capable of providing these modular instruments with extremely clear, intuitive and flexible viewing of all electrical parameters of a system.
The very accurate measurements combined with their extreme compactness provide an ideal solution for every type of application.
The models are differentiated as follows:
- DMG 200 Basic version with 128x80 pixel LCD
- DMG 210 Version with built-in RS485 opto-isolated port
- DMG 300 Version expandable with up to 3 modules of the EXM series by optic interface.

The main measurements are:

Voltage: phase, line and system values

Current: phase values (neutral current calculated)

Power: apparent, active and reactive phase and total values

P.F.: Power Factor per phase and total

Frequency of measured voltage value

HIGH/LOW function: instantaneous measurement and storing of minimum and maximum values of voltage, current, power P.F. and frequency

Averaging function

Maximum demand of power and current values

Voltage and current asymmetry

Total harmonic distortion (THD) of voltage and current values

Harmonic analysis of voltage and current up to the 31° order for DMG 300 only

Energy meters for active, reactive, apparent partial and total values with programmable tariff functions for DMG 300 only

Hour counter for programmable total and partial hours

Pulse hour counter for general use: pulse counting for water, gas, etc. consumption for DMG 300 with expansion module only.

 

General characteristics

Auxiliary supply voltage range: 85-264VAC / 93.5-300VDC

Voltage measure range: 10-830VAC phase-to-phase, 5-480VAC phase-neutral

Usage in medium and high-voltage systems with voltage transformers

Rated input current: 5A for DMG 200 and DMG 210 only; 5A or 1A with external CT for DMG 300 only

Current measure range with CT up to 10,000A

Frequency measure range: 45-65Hz

True RMS measurements for voltage and current values

Accuracy for DMG 200 and DMG 210:

Voltage: ±0.5% (50-830VAC)

Current: ±0.5% (0.1-1.1 In)

Power: ±1% f.s.

Frequency: 0.05%

Active energy: Class 1

Accuracy for DMG 300 to EN 50470-3 (MID Class B):

Voltage: ±0.2% (50-830VAC)

Current: ±0.2% (0.1-1.1 In)

Power: ±0.5% f.s.

Power factor: ±0.5%

Frequency: 0.05%

Active energy: Class 0.5S (IEC/EN 62053-22)

Reactive energy: Class 2 (IEC/EN 62053-23)

Non-volatile memory for data storage

Communication protocol Modbus®-RTU and ASCII for DMG 210 and DMG 300 only

Programming and remote control by software for DMG 210 and DMG 300 only

5 language texts in Italian, English, French, Spanish and Portuguese

Modular DIN 43880 housing, 4 modules.

 

SINGLE PHASE, TWO PHASE,
THREE PHASE WITH OR WITHOUT NEUTRAL

DMG 200

DMG 210

DMG 300

Graphic LCD

Voltage-current measurements

Frequency-power measurements

Power factor measurements

  

Active-reactive energy measures

THD (total harmonic distortion)

Harmonic analysis

  

  

Opto-isolated RS485 port

  

  

Expandable (In/Out, USB, RS232,
RS485, Ethernet, memory)

  

  

 

Order
code

Description

MODULAR NON EXPANDABLE LCD MULTIMETERS.

DMG 200

Graphic 128x80 pixel LCD, 100-240VAC / 110-250VDC

DMG 210

Graphic 128x80 pixel LCD, RS485 port included 100-240VAC / 110-250VDC

MODULAR EXPANDABLE LCD MULTIMETERS.

DMG 300

Graphic 128x80 pixel LCD, 100-240VAC / 110-250VDC


EXPANSION MODULES FOR DMG 300.

Inputs and outputs.

EXM 10 00

2 digital inputs and 2 static outputs, opto-isolated

EXM 10 01

2 opto-isolated digital inputs and 2 output relays rated 5A 250VAC

Communication ports.

EXM 10 10

Opto-isolated USB interface

EXM 10 11

Opto-isolated RS232 interface

EXM 10 12

Opto-isolated RS485 interface

EXM 10 13

Opto-isolated Ethernet interface

EXM 10 20

Opto-isolated RS485 interface and 2 output relays rated 5A 250VAC

EXM 10 30

Data storage, clock-calendar (RTC) with backup battery for events logging

Software and accessories.

DMK SW

Remote control software for PC-DMG 210, DMG 300, complete with 
51 C4 connecting cable

DMK SW 10

Data-logger software for DMG 300 (DMK SW included), complete with
51 C2 connecting cadle

EXM 80 04

Sealable set of terminal covers for DMG 200, DMG 210 and DMG 300

 
HOME PAGE

LOVATO Electric S.P.A.