FLUSH MOUNT EXPANDABLE LCD MULTIMETERS

The range of LOVATO Electric metering instruments is continuously being extended with the release of the new flush mount graphic LCD models.
DMG 700 and DMG 800 digital multimeters are capable of viewing the measurements with high accuracy on the wide graphic LCD, which allow to control energy distribution systems. They are available with a flush-mount housing, 96x96mm size, and 4 expansion slots to fit plug-in expansion modules suitable for numerous applications. The main features of these multimeters include an extended power supply voltage range, high measurement accuracy, expandability and graphic interactive interface for simple use.
The models are differentiated as follows:
- DMG 700 basic version
- DMG 800 with harmonic analysis version

The main electric parameters are:

Voltage: phase, line and system values 

Current: phase values (neutral current calculated) 

Power: apparent, active and reactive phase and total values 

P.F.: Power Factor per phase and total 

Frequency of measured voltage value 

HIGH/LOW function: instantaneous measurement and storing of minimum and maximum values of voltage, current, power P.F. and frequency values 

Averaging function 

Maximum demand of power and current values 

Voltage and current asymmetry 

Total harmonic distortion (THD) of voltage and current values 

Harmonic analysis of voltage and current up to the 31° order with DMG 800 only 

Energy meters for active, reactive, apparent partial and total values with programmable tariff functions 

Hour counter for programmable total and partial hours 

Pulse hour counter for general use: pulse counting for water, gas, etc. consumption with expansion module only.

 

General characteristics

Auxiliary supply voltage range: 90-484VAC / 93.5-300VDC for DMG 700 and DMG 800; 9-70VDC for DMK 800 D048 

Voltage measure range: 10-830VAC phase-to-phase 5-480VAC phase-neutral 

Usage in medium and high-voltage systems with voltage transformers 

Rated input current: 5A for DMG 700; 5A or 1A using external CT for DMG 800... up to 10,000A 

Frequency measure range: 45-66Hz 

True RMS measurements for voltage and current values 

Accuracy for DMG 700: 
Voltage: ±0.5% (50-830VAC) 
Current: ±0.5% (0.1-1.1 In) 
Power: ±1% f.s. 
Frequency: 0.05% 
Active energy: Class 1 

Accuracy for DMG 800...: to EN50470-3 (MID Class B) 
Voltage: ±0.2% (50-830VAC) 
Current: ±0.2% (0.1-1.1 In) 
Power: ±0.5% f.s. 
Power factor: ±0.5% 
Frequency: 0.05% 
Active energy: Class 0.5S (IEC/EN 62053-22) 
Reactive energy: Class 2 (IEC/EN 62053-23) 

Non-volatile memory for data storage 

Communication protocol Modbus®-RTU and ASCII with communication expansion modules only 

Programming and remote control by software with communication expansion modules only 

5 language texts in Italian, English, French, Spanish and Portuguese

 

SINGLE PHASE, TWO PHASE, THREE PHASE WIT OR WITHOUT NEUTRAL

DMG 700

DMG 800

Graphic LCD

 

 

Voltage and current measurements

 

 

Power and frequency measurements

 

 

Power factor measurements

 

 

Active energy measurements

 

 

Reactive energy measurements

 

 

THD (total harmonic distortion)

 

 

Harmonic analysis

  

 

Expandable (In/Out, USB, RS232,
RS485, Ethernet, memory)

Order code

 Description

FLUSH MOUNT DIGITAL LCD MULTIMETERS.

DMG 700

Graphic 128x80 pixels LCD multimeter, 100-440VAC/110-250VDC

DMG 800

Graphic 128x80 pixels LCD multimeter, harmonic analysis, 100-440VAC/110-250VDC

DMG 800 D048

Graphic 128x80 pixels LCD multimeter, harmonic analysis, 12-24-48VDC

  
EXPANSION MODULES FOR DMG 700 AND DMG 800.

Inputs and outputs.

EXP 10 00

4 digital opto-isolated inputs

EXP 10 01

4 digital opto-isolated outputs

EXP 10 02

2 digital inputs and 2 static outputs, opto-isolated

EXP 10 03

2 output relays rated 5A 250VAC

EXP 10 04

2 analog opto-isolated inputs, 0/4-20mA or 0-10V or 0...±5V for DMG 800 only

EXP 10 05

2 analog opto-isolated outputs, 0/4-20mA or 0-10V or 0...±5V for DMG 800 only

Communicatuion ports.

EXP 10 10

Opto-isolated USB interface

EXP 10 11

Opto-isolated RS232 interface

EXP 10 12

Opto-isolated RS485 interface

EXP 10 13

Opto-isolated Ethernet interface for DMG 800 only

EXP 10 14

Opto-isolated Profibus-DP interface for DMG 800 only

EXP 10 30

Data storage, clock calendar (RTC), with backup battery for events and data logging, for DMG 800 only

Software and accessories.

DMK SW

Remote control software for PC - DMG700/DMG800,    complete with 51 C4 connecting cable

DMK SW 10

Data-logger software for DMG 800, complete with 51 C2 connecting cable; includes
DMK SW software

 
HOME PAGE

LOVATO Electric S.P.A.