MODULAR POWER SUPPLIES

 

Switching power supplies transform an AC input voltage into a DC output one. This type of equipment is used in industrial and domestic automation fields. The power supplies are equipped with switching technology offering very high efficiency in an extremely compact size. Dimensions are compatible with modular consumer panels and its plastic housing is suitable for building automation installations as well as industrial automation applications. The wide range of power supply voltages and the choice of DC current outputs provide for the best adaptability to supply voltage needs of the most common electromechanical and electronic devices.

Protections:

Short circuit

Overload

Input voltage suppressor.

 

Indications:

LED indicator for low voltage conditions

LED indicator for power on.

 

General characteristics

Rated supply voltage: 100-240VAC

Rated output voltage: 12VDC for PSL1M...12 types; 24VDC for PSL1M...24 types

Mains frequency: 50/60Hz

Output voltage adjustment by front potentiometer

High efficiency up to 89%

35mm DIN rail (IEC/EN 60715) mounting

Screw connection terminals

contenitore modulare DIN 43880

Modular DIN 43880 housing; number of modules:

- 1 for PSL1M 010...

- 2 for PSL1M 024...

- 3 for PSL1M 033 12 and PSL1M 036 24

- 4 for PSL1M 054 12 and PSL1M 060 24

- 5 for PSL1M 072 12 and PSL1M 100 24.

Degree of protection: IP20 on terminals.

 

Order code

Rated output voltage
[V]

Rated output current
[A]

Output power
[W]

SINGLE PHASE

PSL1M 010 12

12VDC

0,83

10

PSL1M 024 12

12VDC

2

24

PSL1M 033 12

12VDC

2,75

33

PSL1M 054 12

12VDC

4,5

54

PSL1M 072 12

12VDC

6

72

PSL1M 010 24

24VDC

0,42

10

PSL1M 024 24

24VDC

1

24

PSL1M 036 24

24VDC

1,5

36

PSL1M 060 24

24VDC

2,5

60

PSL1M 100 24

24VDC

4,2

100

 
HOME PAGE

LOVATO Electric S.P.A.