DIN RAIL MOUNT SWITCHING POWER SUPPLIES

 

Switching power supplies transform an AC input voltage into a DC output one.
The power supplies are equipped with switching technology offering very high efficiency in an extremely compact size. The wide range of power supply voltages and the choice of DC current outputs provide for the best adaptability to supply voltage needs of the most common electromechanical and electronic devices with DC control, such as contactors, time relays, sensors, PLC, DC motors, displays, SSRs and other equipment normally found in automation systems and networks.

Protections:

Short circuit

Overload

Input voltage suppressor.

 

Indications:

LED indicator for low voltage conditions

LED indicator for power on.

 

General characteristics

Rated supply voltage:

- 100-240VAC for PSL1 005 24 - PSL1 100 24 and PSL1 480 24 types

- 115/230VAC configurable for PSL1 120 24 - PLS1 300 24 types

- 400-500VAC for PSL2... - PSL3... types

Rated output voltage: 24VDC

Mains frequency: 50/60Hz

Output voltage adjustment by front potentiometer

PFC function for types: PSL1 120 24, PSL1 240 24, PSL1 300 24, PSL1 480 24

Parallel connection for types: PSL1 120 24, PSL1 240 24, PSL1 300 24, PSL1 480 24, PSL3 240 24, PSL3 480 24,
PSL3 960 24

High efficiency up to 92%

35mm DIN rail (IEC/EN 60715) mounting

Screw connection terminals

Plastic or metal housing depending on type

Degree of protection: IP20 on terminals.

 

Order code

Rated output voltage
[V]

Rated output current
[A]

Output power
[W]

SINGLE PHASE.

PSL1 005 24

24VDC

0,21

5

PSL1 010 24

 

0,42

10

PSL1 018 24

 

0,75

18

PSL1 030 24

 

1,25

30

PSL1 060 24

 

2,5

60

PSL1 100 24

 

4,2

100

PSL1 120 24

 

5

120

PSL1 240 24

 

10

240

PSL1 300 24

 

12,5

300

PSL1 480 24

 

20

480

TWO PHASE.

PSL2 100 24

24VDC

4,2

100

THREE PHASE.

PSL3 120 24

24VDC

5

120

PSL3 240 24

 

10

240

PSL3 480 24

 

20

480

PSL3 960 24

 

40

960


HOME PAGE

LOVATO Electric S.P.A.