SIGNAL BEACONS Ø62mm

Signal beacons are fundamental elements in manufacturing processes for the visual and audible signalling of the system status.
LOVATO Electric offers a complete range of products and accessories capable of providing custom-made signal beacons for each manufacturing station.

Steady light modules

Steady or blinking light modules

Pulsed or continuous sound and steady or blinking light modules.

Fixing bases and extensions.


The assembly operation of the signal beacons is simple and fast and does not require the use of any tools. The fixing is obtained by the bayonet insert joint, with slight pressure and simple rotating movement.

 

General characteristics:

Maximum operational voltage: 250VAC

Consumption for LB6...S2... sound module: 150mA

Connections: Screw clamp terminals, maximum 1.5 mm2 conductor section

Operating temperature: -20°C…+40°C

Degree of protection: IP54; IP30 if used with LB6 BP 04, LB6 BP 06, LB6 BP 08 bases

Material: Polycarbonate.

Interpretation of light and sound modules
Light and sound signals are a fundamental element for the safety of a system.
To avoid incorrect interpretations, harmonised international and European standards have been introduced defining an unequivocal meaning to visual or audible signalling devices.
Each colour or sound alarm corresponds to a specific state of operation of the connected system and various levels of warning, as given in the following table, according to IEC 60073 and EN981//EN 60073 standards.
The white coloured module does not have a specific meaning so it can be used as one may need.
 

Visual code

Red

Yellow

Orange

Blue

Green

White

Meaning

Danger. Emergency.

Warning and Caution.
Abnormal situation.

Mandatory command.

Normal situation.
Regular operation.

No specific meaning.

Sound

Fast modulated repetition or high-pitch pulsing.

Continuous short sound.

Alternating sounds at constant tone.

Constant and prolonged sound after an alarm.

Other sounds.

Correlated actions

Immediate intervention to deal with dangerous situation.

Control intervention required.

Intervention needed for mandatory action.

No specific action.

Depending on the situation.


Order code

Description

STEADY LIGHT MODULES
BA15d fitting, direct supply. Bulb not included.

8 LB6 EL1

Orange

8 LB6 EL3

Green

8 LB6 EL4

Red

8 LB6 EL5

Yellow

8 LB6 EL6

Blue

8 LB6 EL8

White

BLINKING OR STEADY LIGHT MODULES
BA15d fitting. Bulb not included.

8 LB6 GL B1

Orange, 12÷48VAC/DC

8 LB6 GL B3

Green, 12÷48VAC/DC

8 LB6 GL B4

Red, 12÷48VAC/DC

8 LB6 GL B5

Yellow, 12÷48VAC/DC

8 LB6 GL B6

Blue, 12÷48VAC/DC

8 LB6 GL B8

White, 12÷48VAC/DC

8 LB6 GL M1

Orange, 24÷230VAC

8 LB6 GL M3

Green, 24÷230VAC

8 LB6 GL M4

Red, 24÷230VAC

8 LB6 GL M5

Yellow, 24÷230VAC

8 LB6 GL M6

Blue, 24÷230VAC

8 LB6 GL M8

White, 24÷230VAC

SOUND LIGHT PULSED OR CONTINUOS MODULES.
Bulb included.

8 LB6 S2 B1

Orange, 24VAC/DC (80dB)

8 LB6 S2 B3

Green, 24VAC/DC (80dB)

8 LB6 S2 B4

Red, 24VAC/DC (80dB)

8 LB6 S2 B5

Yellow, 24VAC/DC (80dB)

8 LB6 S2 B6

Blue, 24VAC/DC (80dB)

8 LB6 S2 B8

White, 24VAC/DC (80dB)

FIXING BASES.

8 LT7 BP 01

Horizontal surface mount, plastic, black colour with 100mm extencion

8 LT7 BP 02

Vertical wall mount, plastic, black colour

EXTENSION TUBE FOR PLASTIC BASE, STACKABLE SECTIONS.

8 LT7 TP 0100

100mm, black colour

INCANDESCENT BULB, 5W BA15D FITTING

8 LT7 ALB A

12VAC/DC

8 LT7 ALB B

24VAC/DC

8 LT7 ALB E

130VAC/DC

8 LT7 ALB M

260VAC/DC

FIXING BASES FOR LIGHT MODULES.

8 LB6 BP 03

Horizontal surface mount, plastic, black colour

8 LB6 BP 05

For Ø22mm hole typr, plastic, black colour

8 LB6 BP 07

For extension connection, plastic, black colour

FIXING BASES FOR SOUND MODULES.

8 LB6 BP 04

Horizontal surface mount, plastic, black colour

8 LB6 BP 06

For Ø22mm hole typr, plastic, black colour

8 LB6 BP 08

For extension connection, plastic, black colour

 
HOME PAGE

LOVATO Electric S.P.A.