PULSE-TONE MONOBLOCK BUZZERS

 

Monoblock buzzers are used as sound indicators in automation systems and on-board machinery in the production processes.
Long life, low consumption values and compact size are the main features of this product.

   

General characteristics:

Rated auxiliary supply voltage: 24VAC/DC; 110VAC/DC; 230VAC

Operating voltage: 50-60Hz

Consumption: <20mA

Service life: 30,000 hours (permanently powered) 

Screw termination 

Maximum tightening torque: 0.8Nm 

Side cable entry 

Ambient conditions: 
- Operating temperature: -25...+55°C 
- Storage temperature: -25...+55°C 

Degree of protection: 
- IP40 on front 
- IP20 at rear.

Materials
Polyamide and polycarbonate.

Maximum conductor cross section 
1 or 2 2.5mm2 or AWG12 cables.

 

Order
code

Voltage

Sound intensity
at 2500Hz

MONOBLOCK BUZZERS.
Pulse-tone.

8 LP2T ZGB 

24VAC/DC

       80dB (value measured at a distance of 10cm.)

8 LP2T ZGE 

110VAC/DC

8 LP2T ZGM

230VAC

 
HOME PAGE

LOVATO Electric S.P.A.