LOVATO Electric present the new switch
disconnector GA series, 16 to 125A AC21/AC23, with cULus and
Kema certifications.
The switch disconnect range is characterised by the following types:
three pole
switch disconnectors
switch
disconnectors for photovoltaic applications
changeover
switches, 16 to 125A
types with
direct operating handle, door coupling and for door mount
IP65 plastic
housing types
padlockable
handles:
- Screw
fixing, with recessed rotation selector
- Screw fixing, with protruding rotation selector
- Ring fixing, with protruding rotation selector
- Screw fixing, with protruding rotation selector,
defeatable per UL508
- Screw fixing, pistol grip
- Screw fixing, pistol grip, defeatable per UL508.
A
wide range of add-on blocks and accessories also are available, such
as:
Fourth pole
with simultaneous closing as switch pole or early-make closing
with respect to switch pole
1 NO+1
NC auxiliary contacts
Neutral
terminal
Earth pole
Door-coupling
handles
Extension
shaft for door-cuopling handles
Mechanical
interlock for line changeover (I-0-II)
Mechanical
coupling system for 6-8 pole switch disconnectors)
Three-pole
terminal covers and one-pole terminal covers for fourth pole
Fuse holder.
The new range of GA switch disconnectors, thanks to its reduced dimensions, provides simplicity to installation,
flexibility, safety and functionality.
Operational
characteristics:
Types
with direct operating handle, door coupling and for door mount
IP65 handles, padlockable in OFF position with up to 3 padlocks, with no need for tools
Rated
insulation voltage Ui: 800V
Rated
impulse withstand Uimp: 8kV
Electrical
life in AC21A: 100.000 operations
Mechanical
life: 100.000 operations
Double-breaking contacts with direct opening operation
Screw
or 35mm DIN (IEC/EN 60715) rail fixing
Compact size to assure space saving in electric panel boards.
SELLING
POINTS
Three-pole
and four-pole versions
Normally, the three-pole version is supplied. To make the
four-pole version, the add-on fourth pole can be purchased
and fitted.
Versions
Switch disconnectors are standard supplied with direct
operating handle and for door mount. A shaft extension and
rotating handle can be purchased separately to transform the
direct operating version into a door coupling control type.
Versions
for photovoltaic applications
The GA…D switch disconnectors are suitable both for
low-rated residential installations and for large numbers of
strings of photovoltaic panels. Use up to 800V in DC21B
category.
Compact
dimension
The three-pole switch disconnectors, 16A to 40A ratings, are
made up of a single unit body, merely 36mm wide, while the
63A to 125A ratings, of another body size of only 70mm wide
High
capability in AC23
The rated current Ie in AC23 at 690VAC are the highest of
the category.
6
and 8 pole version
A mechanical coupling system is available for the 16A to
125A switch disconnectors with one direct operating handle
to provide 6/8 pole disconnectors along with a mechanical
interlock for the line changeover function (I - 0 – II).
Side
mount add-on fourth pole
Simultaneous or early-make contact operation of the fourth
pole with respect to the switch disconnector poles.
Add-on
auxiliary contacts
Only one add-on block is suitable for all 8 ratings of
switch disconnectors.
Easy
assembly with no need of tools
Mounting and removal of the fourth pole and add-on blocks
are simple and quick operations, not requiring any sort of
tool.
Accessory
combinations
Mounting up to 4 auxiliary contacts or 1 fourth pole and 3
auxiliary contacts (2 blocks always on the right and 2 on
the left side) of each switch disconnector. The earth and
neutral terminals and fuse holder also can be added.
Padlockable
handles
All handles are equipped with built-in padlockable
mechanism.
IP65
handles
A wide range of selector and pistol grip handles is
available, with screw or ring fixing.
Reduced
handle thickness
GAX61 and GAX61 B handles are only 23mm thick.
Switch
status indication
The switch open or closed state is clearly and unequivocally
seen at a distance thanks to the simple and modern design of
the handle.
Handle
adaptability
The extensive number of fixing holes in the front handle
plate can replace switch disconnectors normally found out in
the field, without having to drill other holes.
UL508A
handles
In compliance with UL508 standards, which require internal
panel inspection by authorised personnel with power applied,
the selector and pistol grip handles are available with
defeatable feature of the door coupling when the switch
disconnector is at ON position.
Tabella di guida alla scelta
Order code
Conventional free air thermal current Ith
Rated operational current
Ie
AC21A
AC22A (<690V)
AC23A (<415V)
[A]
[A]
[A]
THREE-POLE SWITCH DISCONNECTORS
Direct operating version, complete with black handle
GA016
A
16
16
16
GA025
A
25
25
25
GA032
A
32
32
32
GA040
A
40
40
40
GA063
A
63
63
63
GA080
A
80
80
80
GA100
A
100
100
100
GA125
A
125
125
125
Door-mount version, complete with shaft.
GA016
C
16
16
16
GA025
C
25
25
25
GA032
C
32
32
32
GA040
C
40
40
40
GA063
C
63
63
63
GA080
C
80
80
80
GA100
C
100
100
100
GA125
C
125
125
125
FOURTH POLE
Simultaneous closing operation as switch pole. For GA...A versions.
GAX42
040A
40
40
GAX42
063A
63
63
GAX42
080A
80
80
GAX42
100A
100
100
GAX42
125A
125
125
Simultaneous closing operation as switch pole.
For GA...C versions.
GAX42
040C
40
40
GAX42
063C
63
63
GAX42
080C
80
80
GAX42
100C
100
100
GAX42
125C
125
125
Early-make closing operation with respect to
switch poles. For GA...A versions.
GAX41
040A
40
40
GAX41
125A
125
125
Early-make closing operation with respect to
switch poles. For GA...C versions.
GAX41
040C
40
40
GAX41
125C
125
125
Order code
Conventional free air thermal current
Ith
Rated operational current
Ie
DC21B (800V)
AC21A
4 poles
6 poles
8 poles
[A]
[A]
[A]
[A]
THREE-POLE SWITCH DISCONNECTORS FOR
PHOTOVOLTAIC APPLICATIONS
Direct operating version, complete with black handle.
GA040
D
40
15
18
25
GA080
D
80
18
22
30
GA125
D
125
20
30
35
Order code
Conventional free air thermal current
Ith
Rated operational current
Ie
DC21B
AC21A
(220V)
(800V)
[A]
[A]
[A]
FOURTH POLE FOR SWITCH DISCONNECTORS FOR
PHOTOVOLTAIC APPLICATIONS
Simultaneous closing operation as switch poles. For GA...D versions.
GAX42
040D
40
32
15
GAX42
080D
80
40
18
GAX42
125D
125
95
20
Order code
Convetional free air thermal current
Ith
AC21A
[A]
THREE-POLE SWITCH DISCONNECTORS IN ENCLOSURE
With rotating red/yellow handle.