PHASE SHIFT MONITORING RELAY - TYPE PMA60...
LOVATO Electric extends the series, by including a phse shift monitoring relay, suitable for single and three phase system protection.
The PMA60... is powered by the monitored voltage and has one relay output.


General characteristics

  • Modular version
  • Auxiliary supply 50/60Hz:
    - 220
    -240VAC
    - 380
    -415VAC
    - 440
    -480VAC
  • Direct connection (16A max) or by CT
  • 1 relay output with 1 changeover contact rated 8A 250VAC in AC1
  • Green LED indicator for power on 
  • Red LED indicators for functions 
  • Degree of protection: IP40 on front.

      

COrder
code

Rated 
current
Ie
[A]

Auxiliary
power
supply
[V]

Functions

PMA60 A240

0.1-16

220-240VAC

Minimum cosphi
Maximum cosphi

PMA60 A415

0.1-16

380-415VAC

PMA60 A480

0.1-16

440-480VAC

 
HOME PAGE
LOVATO Electric S.P.A.