CURRENT MONITORING RELAYS - TYPE PMA20..., PMA30..., PMA40...

The current monitoring relays of the series are suitable for use in single-phase systems.
All relays have auxiliary 24-240VAC/DC supply and have relay outputs.
Current measurements are obtained with TRMS values.


General characteristics

  • Modular version

  • Auxiliary supply voltage: 24-240VAC/DC (50/60Hz for AC)

  • AC/DC input current

  • Direct connection or by CT

  • Unidirectional DC current measurement in TRMS

  • External digital input for inhibition or resetting

  • 1 relay output with 1 changeover contact rated 8A 250VAC in AC1 for PMA20 240 and PMA30 240;
    2 relay outputs, each with 1 changeover contact rated 8A 250VAC in AC1 for PMA40 240

  • Green LED indicator for power on 

  • Red LED indicators for functions

  • Degree of protection: IP40 on front..
     

Functions

Current monitoring

PMA20 240

PMA30 240

PMA40 240

Maximum current AC/DC

 ●

 

 

Minimum or maximum current AC/DC

 

 ●

 

Minimum and maximum current AC/DC

 

 

 

Order code

Ratedcurrent
Ie
[A]

Auxiliary power supply
[V]

Functions

PMA20 240

5 - 16 multiscale

24-240VAC/DC

Maximum current AC/DC

PMA30 240

5 - 16 multiscale

24-240VAC/DC

Minimum or maximum current AC/DC

PMA40 240

0.02 - 0.05 - 0.25 -
1 - 5 - 16 multiscale

24-240VAC/DC

Minimum and maximum current AC/DC

 

 
HOME PAGE
LOVATO Electric S.P.A.