The new range
of LOVATO Electric contactors renews
the three and four-pole versions with standard and
low-consumption DC coil.
Types
- Three-poles
- Four-poles
- Special four-poles
- Control relays.
Selling points
- Three-pole contactors
up to 38A for AC3 duty
- Four-pole contactors up to 56A for AC1 duty
- Special four-pole contactors with 2NO+2NC or 4NC main poles
- Control relays
- DC standard and low-consumption (2.4W) versions
- Extensive choice of accessories
- Certified by primary international authorities.
SEMPLICITY
Four-terminal
coil Connecting cables can be
coupled to the coil, both
on the line
and load ends of the contactor.
Built-in
surge suppressor
The BF09 to BF38 contactors with standard voltage coils include a
built-in surge suppressor.
Low
consumption for coils
The BF…L contactors feature a low consumption of 2.4W.
This characteristic consents their use to be directly controlled by PLC
output.
Wide
operating range
BF…D contactors are equipped with a wide operating range coil and
are particular useful in applications subject to considerable
voltage variations, such as in electric traction railway equipment.
Side add-on fourth
pole For the 45A and 56A AC1 ratings, a side-mount fourth
power pole can be snapped on the three-pole
contactor.
This solution consents to
optimise
inventory control.
35mm
DIN rail mounting and fixing
Contactor mounting and demounting on a 35mm DIN
rail are tool-less operations and are done by
simply
applying pressure on the contactor.
Effortless
thermal overload relay link During the connection of the thermal overload
relay to the contactor, its auxiliary
contact is simultaneously linked to the
contactor coil terminal, by rigid connector.
The complete overload relay fixing is obtained
with one single operation and
without
other connections.
Terminal
adaptability Terminals are suitable for
every type of cable: flexible, rigid,
according to AWG standards and with any
type of cable terminal.
Power pole, auxiliary and coil screws can be
tightened
using one single type of screwdriver.
SAFETY
Rubber
pad insert for no DIN rail sliding
A rubber insert prevents the contactors from sliding on the 35mm DIN
rail even when out of tolerance or mounted vertically.
Connection
security - IP20 The ease of terminal access and space is combined
with IP20 finger safety, to prevent accidental touching of live
parts.