ILLUMINATED MUSHROOM-HEAD BUTTON ACTUATORS


The new illuminated mushroom-head button actuators, maintained and turn to release, have been integrated with the other illuminated plastic types available.
The mounting adapter is standard-supplied with the actuator.
Actuators latch on to the mounting adapter by simple rotation.
The plastic series is mainly used in aggressive or salty ambients and in all those application which require high product quality as well as cost-effective pricing.

 


Operational characteristics

  • Mechanical life: 1,000,000 cycles

  • Maximum recommended bulbs power: 1.2W

  • Any mounting position is allowed

  • Degree of protection: IP65.

 

Order
code

Colour

Latch, pull to release ุ40mm.

 8 LP2T BL6243  Green
 8 LP2T BL6244  Red
 8 LP2T BL6245  Yellow
 8 LP2T BL6246  Blue
 8 LP2T BL6248  White
   

 
HOME PAGE
LOVATO Electric S.P.A.