New
12VAC/DC monoblock LED pilot lights have been added to the
other available versions for 24VAC/DC, 110VAC and 230VAC. Are a
valid technical and cost-effective substitute for traditional pilot
lights with filament bulb.
The LED technology warrants reliable and sure luminous indication in
all operating conditions. These LED pilot lights are insensitive to
high voltages and vibrations and offer long electric life and low
power consumption.
Operational
characteristics
Operating
voltage: 12VAC/DC
Consumption:
<20mA
Electric
life: >30,000 hours
Screw
termination; screwdriver inserted through rear
Maximum
tightening torque: 0.8Nm
Side
cable entry
Degree of protection: IP65 on front
and IP20 at rear.