The
series of level control relays has been extended to include a new
model. LVM25 240 is housed one 17.5mm wide module.
It is a complete and inovative device with adjustable 2.5 to 100kOhm
sensitivity. It consents to connect up to 3 electrodes and is immune
to stray electrode-cable capacitance; designed to satisfy diverse
application needs for the emptying and filling control of storage
tanks or wells.
General characteristics
Modular version, one 17.5mm wide
module
24...240VAC/DC supply voltageł
3 sensing electrodes: MIN, MAX
and COM
Sensitivity: 2.5-100kOhm
adjustment on front
Programming selector for
emptying or filling function, with fail-safe operation
Automatic resetting
Green LED indicator for power on
Red LED indicator for output
relay state
Degree of protection: IP40 on
front (only when mounted in housing or electric board with IP40);
IP20 on terminals.