LEVEL CONTROL RELAYS, LVM SERIES
The LVM series has been extended to include a new model for emptying and filling control.
It is a complete and innovative device with 2.5-100kOhm sensitivity, multivoltage and up to 3 electrodes can be connected; its design satisfies the most diverse application needs.


General characteristics

  • Modular version
  • 3 control electrodes for MIN, MAX and COM
  • 2.5 to 100kOhm sensitivity
  • Use:  LVM 25: Emptying and filling control multivoltage function
              LVM P05: Startup priority change of two motors at power up
  • Green indication LED for power on
  • Red indications LEDs for relay status
  • Degree of protection: IP40 on front, IP20 at terminal.

 

Order
code

Supply
voltage

  Output contacts

LEVEL CONTROL RELAY FOR CONDUCTIVE LIQUIDS.

LVM25 240

24...240VAC/DC

1 changeover NC/NO contact, 8A 250VAC AC1

 
HOME PAGE

LOVATO Electric S.P.A.