LOVATO
Electric extends the K series range of electromechanical limit
switches to include new prewired metal types.
The
main feature of these new products is the presence of multicore
cable already connected to the electrical contacts and firmly fixed
to the switch body with resin. This consents to offer a limit switch
with a very reduced depth, 16mm versus 30mm of the EN 50047
compliant KB-KM types, and a high degree of protection, IP67.
Owing
to the extensive choice of operating heads, the new prewired limit
switches are suitable to detect the position of mobile mechanisms
and parts in many operating conditions which can be found in the
industrial field. They are particularly ideal when a high protection
degree is required, for example on machinery and equipment for
outdoor use such as aerial platforms, etc., or where very compact
size is essential, such as operators of hydraulic valves,
inaccessible mechanisms.
General characteristics
Metal bodies and operating
heads
Extensive range of operating
heads
Combination of 1NO+1NC snap
action or slow break contacts
NC contacts are direct
opening type for both types of contacts
Maximum operating rate 3600
cy/h
Mechanical life: 10,000,000
cycles
Rated thermal current Ith: 5A
IEC/EN 60947-5-1 designation: B300 R300
Rated insulation voltage Ui: 400VAC
Rated impulse withstand
voltage Uimp: 4kV
Contact capacity:
25mOhm
Short-circuit backup
protection: quick fuse 6A gG maximum admissible size
Degree of protection: IP67
Electrical
connection: multicore wire, 5x0.75mm2 , 2m long
Certification
obtained:
cULus for both electrical part and wire.
Order
code
Description
TOP PUSH ROD PLUNGER.
KP A1 S11
1NO+1NC
snap action, 2m long cable
KP A1 L11
1NO+1NC
slow break, 2m long cable
KP A2 S11
M12
fixing head, 1NO+1NC snap action, 2m long cable
KP A2 L11
M12
fixing head, 1NO+1NC slow break, 2m long cable
TOP ROLLER PUSH
PLUNGER.
KP B1 S11
Plastic
roller, 1NO+1NC snap action,
2m long cable
KP B1 L11
Plastic
roller, 1NO+1NC slow break, 2m long cable
KP B2 S11
Metal
roller, 1NO+1NC snap action, 2m long cable
KP B2 L11
Metal
roller, 1NO+1NC slow break, 2m long cable
KP B3 S11
90°
plastic roller, 1NO+1NC snap action, 2m long cable
KP B3 L11
90°
plastic roller, 1NO+1NC slow break, 2m long cable
KP B4 S11
90°
metal roller, 1NO+1NC snap action, 2m long cable
KP B4 L11
90°
metal roller, 1NO+1NC slow break, 2m long cable
M12 HEAD TOP ROLLER
PUSH PLUNGER.
KP B5 S11
Plastic
roller, 1NO+1NC snap action, 2m long cable
KP B5 L11
Plastic
roller, 1NO+1NC slow break, 2m long cable
KP B6 S11
Metal
roller, 1NO+1NC snap action, 2m long cable
KP B6 L11
Metal
roller, 1NO+1NC slow break, 2m long cable
KP B7 S11
90°
plastic roller, 1NO+1NC snap action, 2m long cable
KP B7 L11
90°
plastic roller, 1NO+1NC slow break, 2m long cable
KP B8 S11
90°
metal roller,, 1NO+1NC snap action, 2m long cable
KP B8 L11
90°
metal roller,, 1NO+1NC slow break, 2m long cable
ROLLER LEVER PLUNGER.
KP E1 S11
Plastic
roller, Ø14x4.5, 1NO+1NC snap action, 2m long cable
KP E1 L11
Plastic
roller, Ø14x4.5, 1NO+1NC slow break, 2m long cable
KP E2 S11
Metal
roller, Ø14x4.5, 1NO+1NC snap action, 2m long cable
KP E2 L11
Metal
roller, Ø14x4.5, 1NO+1NC slow break, 2m long cable
ADJUSTABLE ROLLER
LEVER.
KP F1 S11
Plastic
roller, Ø18x5.5, 1NO+1NC snap action, 2m long cable
KP F1 L11
Plastic
roller, Ø18x5.5, 1NO+1NC slow break, 2m long cable
ADJUSTABLE ROD LEVER.
KP L2 S11
Adjustable
rod, 1NO+1NC snap action,
2m long cable