BI-DIRECTIONAL LIMIT SWITCHES

The series of limit, micro and foot switches now includes the new bi-directional limit switches.
They have a wide range of uses where it is important to discriminate and define the movement direction of parts being controlled for opening and closing operations.
Ideal for use with automatic gates.


Operational characteristics

  • Maximum operating rate: 3600 cycles/h
  • Switching time: 0.5-1.5 m/s
  • Mechanical life: >10 million cycles

Contacts

  • Rated thermal current Ith: 10A
  • Designation to IEC/EN 60947-5-1:
    - A600 Q600 for KC series
    - A300 Q600 for KN series
  • Rated insulation voltage Ui:
    - 690VAC for KC series
    - 440VAC for KN series
  • Rated impulse withstand voltage Uimp:
    - 6kV for KC series
    - 4kV for KN series
  • Contact capacity: <10mOhm
  • Short-circuit backup protection:  10A gG fuse
  • Cable connection: self-releasing screw terminal.

Body housing

  • Class II insulation
  • Body fixing tightening torque: 2.5Nm
  • Degree of protection
    - IP20 for terminals
    - IP65 for body
  • Cable entry
    - M20 standard
    - PG13.5 available on request.
       

Order code

Contacts

Roller
material

Plastic body

Metal body

ROLLER LEVER PLUNGER.
1 bottom cable entry. Dimensions to EN 50047.

 KB E1 D02  KM E1 D02  2 NC independent  Plastic

2 side cable entries. Dimensions compatible to EN 50047.

 KC E1 D02  KN E1 D02  2 NC independent  Plastic

  
ADJUSTABLE ROLLER LEVER.
1 bottom cable entry. Dimensions to EN 50047.

 KB F1 D02  KM F1 D02  2 NC independent  Plastic

  
ADJUSTABLE ROD LEVER
1 bottom cable entry. Dimensions to EN 50047.

 KB L1 D02  KM L1 D02  2 NC independent  Plastic
 KB L2 D02  KM L2 D02  2 NC independent  Plastic

 
HOME PAGE
LOVATO Electric S.P.A.