THREE-PHASE
METERING INSTRUMENTS 96x48MM FLUSH-MOUNT VERSION
LOVATO Electric continues to expand the
range of digital metering instruments with the new DMK1..., DMK1…R1
and
DMK16.
Our modular digital metering instruments, in a 96x48mm
flush-mount version, are used in three-power distribution boards,
both in industrial and services fields, where voltage, current and
active power need to be monitored.
They are available in four
different models:
- Voltmeter
- Ammeter
- Frequency meter
- Cosphi meter.
There are two versions put at the
customers’ disposal:
- DMK1… basic metering instrument for selected electrical
measurements
- DMK1…R1 - DMK16 besides metering, it
also has one programmable relay output with one changeover contact
to signal or activate preset protections in case of alarm conditions,
e.g. disable a system in overvoltage out-of-limits conditions.
Operating characteristics
Power supply 220...
240VAC 50/60Hz
Supply frequency 50/60Hz
Voltage measure accuracy: Class 0.5
(+
0.25% full scale + 1 digit)
Current measure accuracy: Class 0.5 (+ 0.5%
full scale + 1 digit)
Active energy accuracy (DMK16 only): Class 2 (IEC/EN 62053-21
and IEC/EN 62053-23).
True RMS value
Voltage measure range:
35... 660VAC for DMK10... and DMK11...
15... 660VAC for DMK15... and DMK16
Current measure range:
0.05...5.75A
LED display: 4 segments
Housing 96x48mm.
Specific
features of the DMK1...R1 and DMK16 models only
Programmable
relay output
LED
indication for protection tripping
Programmable
tripping thresholds
Programmable
tripping delay time available for each threshold
Programmable
function consenting to have faster tripping time proportionally to measure
shifting respect with the programmed limit
Trip
resetting, selectable manual or automatic
Automatic
resetting with programmable delay
Memory
function with option to storing the relay state at power loss and then reset
it at power return
Option
to select relay state during regular operation, positive fail-safe operation.
Order
code
Description
Metering
instruments for three-phase systems
DMK
10
Three-phase
voltmeter
DMK
11
Three-phase ammeter
DMK
15
Combined three-phase
voltmeter, ammeter and watt meter
Metering
and protection instruments for three-phase systems with programmable
relay output
DMK
10 R1
Three-phase
voltmeter
DMK
11 R1
Three-phase ammeter
DMK
15 R1
Combined three-phase
voltmeter, ammeter and watt meter