SINGLE-PHASE
METERING INSTRUMENTS 96x48mm FLUSH-MOUNT VERSION
LOVATO Electric continues to expand the range of digital metering
instruments with the new DMK0 and DMK0…R1 models.
These new models, in a 96x48mm flush-mount housing, can be used in
all those applications where there is a need to read and monitor
diverse electrical parameters.
They are available in five different models:
- Voltmeter
- Ammeter
- Voltmeter or Ammeter – User has to
choose between one or the other measurement
by simply connecting it
in the appropriate way and applying the correct front plate,
standard supplied in the package
- Frequency meter
- Cosphi meter.
There are two versions put at the
customers’ disposal:
- DMK0… basic metering instrument for
selected electrical measurements
- DMK0…R1 besides metering, it also has
one programmable relay output with one
changeover contact to signal
or activate preset protections in case of alarm
conditions, e.g.
disable a system in overvoltage out-of-limits conditions.
Operating characteristics
Power supply 220...240VAC 50/60Hz
Supply frequency 50/60Hz
Voltage measure accuracy: Class 0.5
(+
0.25% full scale + 1 digit)
Current measure accuracy: Class 0.5 (+ 0.5%
full scale + 1 digit)
True RMS value
Voltage measure range: 15...660VAC
Current measure range:
0.05...5.75A
LED display: 4 segments
Housing 96x48mm.
Specific
features of the DMK0...R1 models only
Programmable
relay output
LED
indication for protection tripping
Programmable
tripping thresholds
Programmable
tripping delay time available for each threshold
Programmable
function consenting to have faster tripping time proportionally to measure
shifting respect with the programmed limit
Trip
resetting, selectable manual or automatic
Automatic
resetting with programmable delay
Memory
function with option to storing the relay state at power loss and then reset
it at power return
Option
to select relay state during regular operation, positive fail-safe operation.
Order
code
Description
Metering
instruments for single-phase systems
DMK
00
Single-phase
voltmeter
DMK
01
Single-phase ammeter
DMK
02
Single-phase
voltmeter or ammeter
DMK
03
Frequency meter
DMK
04
Cosphi meter.
Metering
instruments for single-phase systems with programmable relay output