SOFT STARTER ADXM...BP SERIES
ADXM is a compact soft starters and types are available for motors up to 11kW at 220VAC and 22kW at 400VAC.
It is used to soft start and soft stop 3 phase induction motors with rated currents up to 48A. Starting and stopping times can be independently adjusted by builtin potentiometers.
ADXM reduces the mechanical load on motors, shafts, gearboxes and drive belts.
   


Operational characteristics

  • For three-phase induction motors up to 11kW at 220VAC and 22kW at 400VAC.
  • Integrated by-pass relay
  • Full protection against overtemperature with ADCM 25/38/45BP types
  • Ideal for conveyor belts, compressors, pumps, hoisting devices, blowers, fans and mixers
  • Simple setting and installation
  • 35mm DIN rail mounting.

 

Order code

Rated starter current
Ie

Rated motor power
at 400V

[A]

[kW]

With integrated by-pass relay.
220VAC.

51 ADXM 06BP A220

6

1.1

51 ADXM 12BP A220

12

3

51 ADXM 18BP A220

18

4

51 ADXM 25BP A220

25

5.5

51 ADXM 38BP A220

38

11

51 ADXM 45BP A220

48

11

With integrated by-pass relay.
400VAC.

51 ADXM 06BP

6

2.2

51 ADXM 12BP

12

5.5

51 ADXM 18BP

18

7.5

51 ADXM 25BP

25

11

51 ADXM 38BP

38

18.5

51 ADXM 45BP

48

22

  
HOME PAGE
LOVATO Electric S.P.A.