AC MOTOR DRIVES, VFPS1 TYPE

VFPS1 is a speed control with both the most advanced control concepts for energy saving and a complete compact line. In addition, new dedicated software functions for pump and fan supervision are available.
Built-in EMC filter and DC reactor consent to greatly reduce harmonic distance generated by the drive and limit input current to a maximum value equal to 1.1 times output current.
A Quick mode provides for a user's menu of 32 parameters maximum selected and specific for a single application, inhibiting access to all other parameters.
   


General characteristics

  • Output voltage < Input voltage

  • Rated operational voltage: 41-1181A 

  • Mains frequency: 50/60hZ +/-5% 

  • Output frequency: 0-500Hz 

  • Modulation frequency: 1-16kHz 

  • Current overload: 120% for 60s, 135% for 2s 

  • Degree of protection: IP20 up to VFPS1 4185L; IP00 for all others.
      

Order
code

Ie

[A]

3-phase motor power at 400V 

 

[kW] [HP]  

Three-phase supply.

VFPS1 4185PL WP 

    41

18.5

25

VFPS1 4220PL WP 

    48

22

30

VFPS1 4300PL WP 

    66

30

40

VFPS1 4370PL WP 

    79

37

50

VFPS1 4450PL WP 

    94

45

60

VFPS1 4550PL WP 

    116

55

75

VFPS1 4750PL WP 

    160

75

100

VFPS1 4900PC WP 

    179

90

125

VFPS1 4110KPC WP

    215

110

150

VFPS1 4132KPC WP

    259

132

200

VFPS1 4160KPC WP

    314

160

250

VFPS1 4220KPC WP

    427

220

350

VFPS1 4250KPC WP

    481

250

400

VFPS1 4280KPC WP

    550

280

450

VFPS1 4315KPC WP

    616

315

500

VFPS1 4400KPC WP

    759

400

600

VFPS1 4500KPC WP

    941

500

700

VFPS1 4630KPC WP

    1181

630

1000

 
HOME PAGE
LOVATO Electric S.P.A.