MODULAR TIME RELAYS FOR STARTERS, TM ST TYPE

The series of LOVATO Electric modular time relays has been extended to include a new model for star-delta starting for 380-440VAC.
It is an electronic multiscale-multivoltage timer with one relay output with two normally-open contacts and a commen pole suitable for star-delta starting.
It is also equipped with a green LED for power on indication and a red one for relay state which flashes during delay time and constantly on at delay lapsing.
      


General characteristics

  • Excellent time accuracy and stability 
  • Immunity to industrial ambient noise
  • Ambient operating temperature, -20...+60°C range
  • Robust modular housing, one 17.5mm module
  • Mounting on 35mm DIN rail or screw fixing using extractible clips
  • Conductor cross section: 0.2 to 4mm2
  • Reliable in severe operating conditions
  • Degree of protection: IP40 on front and IP20 at  terminals
  • Comply with IEC/EN 61812-1 standards.
      
 Order 
  code
 Time of scale range 
 
  Supply voltage  

[V]

 

TIME RELAY FOR STARTING. MULTISCALE. MULTIVOLTAGE.

 TM ST

0.1-1s
1-10s
6s-1min
1-10min

24/48VDC
24-240VAC

 TM ST A440

0.1-1s
1-10s
6s-1min
1-10min

380-440VAC

 
HOME PAGE
LOVATO Electric S.P.A.