The
automatic transfer switch ATL is used for the automatic switching of
the load from the MAIN LINE to a stand-by or emergency SECONDARY
LINE and vice versa.
It is made of a single unit in an insulated housing and has two
outputs for the "automatic" and / or "manual"
control of contactors or motorised circuit breakers.
General characteristics
Dual supply unit: one for AC (220-240VAC) and the
other for battery supply (12-24VDC)
Measure inputs of three-phase plus neutral voltages,
also suitable for 1 and 2-phase lines
2 display to view main and secondary line measures
8 digital inputs, 6 of which programmable
7 relay outputs, 5 of
which programmable
4 operating modes: OFF - MAN - AUT - TEST
Viewing of phase and phase-to-phase line voltage
measures
Status viewing of motorised circuit breakers or
contactors
Configuration programming of lines and control
parameters
Emergency demand supervision parameter programming
for stand-by generating sets
Microprocessor supervision parameter
RS232 communication interface
RS485 opto-isolated communication interface (ATL30
only)
MODBUS®-RTU and MODBUS®-ASCII communications
protocols
Set-up and remote control software via direct PC
connection or via normal modem or GSM modem or Ethernet network.
Order
code
Description
ATL20
A240
Automatic
transfer switch with RS232 pport
ATL30
A240
Automatic
transfer switch with RS232 and RS485 ports and clock calendar
SOFTWARE
ATL
SW
Set-up
software complete with 51 C2 cable
ACCESSORIES
AND SPARE PARTS
51
C2
PC
- ATL connecting cable (1.8m)
51
C4
PC
- PX1 converter connecting cable (RS232) (1.8m)