The electromechanical starters in enclosure are designed for
mounting contactors and overload relays on low-rated machinery and in any type of application where there is no specific place for electrical
equipment. Adapter
plates and quick connect wiring are available to assemble compact direct-on-line, reversing or star-delta
starters.
Types
- Direct-on-line starters complete with thermal overload
relay in insulated housing
- Direct-on-line starters without or to be completed with
thermal overload relay in insulated housing
- Empty insulated enclosures
- Accessories (adapter plates and quik connect wiring)
- Star-delta starters with electronic BT2N time relays,
open
frame on 35mm top-hat rail.
Selling points
- Direct-on-line starters in insulated enclosure complete
with
or without thermal relay
- Versions with RESET or START/STOP push-buttons
- Insulated enclosures for customer-assembled starters
- Reversing and changeover contactor assemblies
- Complete star-delta starters, open frame version.
Enclosed starters
Direct-on-line starters are available, up to 38A in AC3, in compact
plastic enclosures.
Starter
assembly The assembly and wiring of electromechanical starters is
extremely fast and reliable.
Versatile electrical and mechanical connecting system consent to
make compact starters,
in no time at all and without committing errors.
Compact sized reversing and
changeover contactor assemblies
The reversing and changeover contactor assemblies, up to
38A - 18.5kW in AC3, have rigid electrical connections that do not
increase the size of the two side-by-side contactors.
The presence of the connecting elements consent to have, in any
case, access ease to all terminals.