The new series of LOVATO ELECTRIC contactors
includes three and four-pole versions, with AC coil.
Types
- Three-poles
- Four-poles
- Special four-pole versions
- For power factor correction
- Control relays.
Selling points
- Three-pole contactors up to 38A for AC3 duty
- Four-pole contactors up to 56A for AC1 duty
- Special four-pole contactors with 2NO+2NC
or 4NC main poles
- Versions for power factor correction up to 30kvar
at 400VAC
- Control relays
- Versions with AC
control
- Extensive choice of add-on blocks and accessories
- Certified by primary international authorities.
SEMPLICITY
Four-terminal
coil Connecting cables can be
coupled to the coil, both on the line
and load ends of the contactor.
Side add-on fourth
pole For the 45A and 56A AC1 ratings, a side-mount fourth
power pole can be snapped on the three-pole
contactor.
This solution consents to optimise
inventory control.
Mechanical
interlock Size 1 contactors, 9 to 25A in
AC3, can be possibly mechanically and
electrically interlocked with size 2
contactors, 26 to 38A in AC3.
The new BFX50 02 mechanical interlock comprises
two built-in auxiliary NC contacts to make
the electrical interlock as well.
35mm
DIN rail mounting and fixing
Contactor mounting and demounting on a 35mm DIN
rail are tool-less operations and are done by simply
applying pressure on the contactor.
Starter
assembly The assembly and wiring of
electromechanical starters is extremely
fast and reliable.
Versatile electrical and mechanical
connecting systems consent to make
compact starters, in no time at all and
without committing errors.
Effortless
thermal overload relay link During the connection of the thermal overload
relay to the contactor, its auxiliary
contact is simultaneously linked to the
contactor coil terminal, by rigid connector.
The complete overload relay fixing is obtained
with one single operation and without
other connections.
Terminal
adaptability Terminals are suitable for
every type of cable: flexible, rigid,
according to AWG standards and with any
type of cable terminal.
Power pole, auxiliary and coil screws can be tightened
using one single type of screwdriver.
Snap-on
installation Mounting and demounting of the
add-on auxiliary contacts and
accessories, along with contactor coil
replacement, are quick and easy operations and
done with no tools.
SAFETY
Front
protection cover for breaker - contactor connections The front cover, fixed between breaker and contactor,
provide protection to the connections.
Rubber
pad insert for no DIN rail sliding
A rubber insert prevents the contactors from sliding on the 35mm DIN
rail even when out of tolerance or mounted vertically.
Connection
security - IP20 The ease of terminal access and space is combined
with IP20 finger safety, to prevent accidental touching of live
parts.