, LOVATO Electric system of modular components, has been still
more enhanced with the introduction of Kinco:
a programmable logic relay, compact in size yet with exceptionalperformance, suitable for the control and supervision of low
and medium complexity automatism.
Due to the multiplicity of functions, Kinco
can efficiently be used in diverse fields of industrial,
service and residential applications
such as: packaging machines, industrial dishwashers,
lighting installations, irrigation systems, garbage disposal
machinery, door and gate controls.
General characteristics
Power supply 24VDC or 100-240VAC
10, 12 and 20 input-output base
units
Maximum configuration: 44 inputs/outputs
8A Ith current relays outputs
for AC and DC version
0.3A 24VDC transistor outputs
for DC version
0-10V analog inputs for DC
version
Standard-supplied Real Time
Clock (RTC)
RS232 serial interface port for
PC or program back-up memory connection
4-line 12-character display with
backlight
Programming language logics:
Ladder (200 lines maximum) or FBD (99 blocks maximum)
On-board programming languages:
Italian, English, Spanish, French, German, Portuguese and Chinese
PC programming languages:
Italian, English and Spanish
Modular housing with 35mm DIN
rail mount or screw fixing on mounting plate.