FOOT SWITCHES  "KG" AND "KR" SERIES
The new LOVATO Electric KG and KR series foot switches are used to control machinery and other equipment, leaving the operator's hands free to do other functions.
The sturdiness of the metal and plastic body and the wide range of the available versions provide the proper solution for each control need.
 


Operational characteristics

  • Mechanical life: > 10 million cycles
  • Rated thermal current Ith: 10A
  • Designation to IEC/EN 60947-5-1:
    - A600 Q600 for KG series
    - A300 Q600 for KR series
  • Tightening torque for contacts: 1Nm
  • Rated insulation voltage Ui:
    - 690VAC for KG series
    - 440VAC for KR series
  • Rated impulse withstand voltage Uimp:
    - 6kV for KG series
    - 4kV for KR series
  • Class II insulation
  • Contact capacity: 10mOhm
  • Short-circuit backup protection: 10gG fuse
  • Cable connection: self-releasing screw terminals
  • Degree of protection
    - IP20 for terminals
    - IP54 for body housing
    - IP65 available on request
  • Cable entry:
    - M20 standard
    - PG13.5 available on request.
     
 Order code  Model  Contacts for each pedal
 Plastic
 body
 Metal
 body
 ONE PEDAL FOOT SWITCHES.
 With free actuation.
 KG1 00 S11  KR1 00 S11  Open 1NO+1NC snap action
 KG1 00 L11  KR1 00 L11  Open 1NO+1NC slow break
 KG2 00 S11  KR2 00 S11  With cover 1NO+1NC snap action
 KG2 00 L11  KR2 00 L11  With cover 1NO+1NC slow break
 With safety lever.
 KG1 10 S11  KR1 10 S11  Open 1NO+1NC snap action
 KG1 10 L11  KR1 10 L11  Open 1NO+1NC slow break
 KG2 10 S11  KR2 10 S11  With cover 1NO+1NC snap action
 KG2 10 L11  KR2 10 L11  With cover 1NO+1NC slow break
 KG2 10 S22  KR2 10 S22  With cover 2NO+2NC snap action
 With pedal actuator lock.
 KG1 20 S11  KR1 20 S11  Open 1NO+1NC snap action
 KG1 20 L11  KR1 20 L11  Open 1NO+1NC slow break
 KG2 20 S11  KR2 20 S11  With cover 1NO+1NC snap action
 KG2 20 L11  KR2 20 L11  With cover 1NO+1NC slow break
 With two-stage safety lever.
 KG2 11 S22  KR2 11 S22  With cover 2NO+2NC 2-stage snap action 

 TWO PEDAL FOOT SWITCHES.
 With safety lever on both pedals.
 KGD 001  KRD 001  Both with cover 1NO+1NC snap action
 KGD 002  KRD 002  Both with cover 2NO+2NC snap action
 Left pedal with free actuation and right pedal with safety lever.
 KGD 003  KRD 003  Left open
 Right with cover
1NO+1NC snap action
 KGD 004  KRD 004  Left open 1NO+1NC snap action
 Right with cover 2NO+2NC snap action
  Direct opening operation; safety function according to IEC/EN 60947-5-1.

 
HOME PAGE
LOVATO Electric S.P.A.