MONOBLOCK LED PILOT LIGHTS

The new monoblock LED pilot lights are a valid technical and cost-effective substitute for traditional pilot lights with filament bulb.
The LED technology warrants reliable and sure luminous indication in all operating conditions. These LED pilot lights are insensitive to high voltages and vibrations and offer long electric life and low power consumption.


 


Operational characteristics

  • Operating voltage:   24VAC/DC
    110VAC
    230VAC

  • Consumption: <20mA

  • Electric life: >30.000 hours

  • Screw termination; screwdriver inserted through rear

  • Maximum tightening torque: 0.8Nm

  • Side cable entry

  • Degree of protection: IP20

 

 Order 
  code
 Supply 
 voltage
  LED colour
 8 LP2T ILB3  24VAC/DC  Green
 8 LP2T ILB4  Red
 8 LP2T ILB5  Yellow
 8 LP2T ILB6  Blue
 8 LP2T ILB7  White
     
 8 LP2T ILE3  110VAC  Green
 8 LP2T ILE4  Red
 8 LP2T ILE5  Yellow
 8 LP2T ILE6  Blue
 8 LP2T ILE8  White
     
 8 LP2T ILM3  230VAC  Green
 8 LP2T ILM4  Red
 8 LP2T ILM5  Yellow
 8 LP2T ILM6  Blue
 8 LP2T ILM8  White

 
HOME PAGE

LOVATO Electric S.P.A.