The
LVM series comprises 3 models used for the control of electrically
conductive liquids, designed to satisfy diverse application needs.
The basic unit is both simple to use and competitively priced but,
at the same time, has high 50kOhm sensitivity. The advanced type is
an innovative microprocessor device having maximum 200kOhm
sensitivity,up to
5-electrode connection capability and a choice of operating
functions, such as simultaneous two-tank emptying and filling or
simple level control combined with automatic starting control of
pump priority.
General characteristics
Modular version
Use: LVM
20: Emptying control function LVM
30: Emptying and filling control functions LVM
40: Multifunction
LVM P05: Start-up priority
change of two motors at power up LVM
P10: Start-up
priority change of two motors via control inputs
Green
indication LED for power on
Red
indications LEDs for relay status
Degree
of protection: IP40 on front.
Order
code
Supply
voltage
Output contacts
LEVEL
CONTROL RELAY FOR CONDUCTIVE LIQUIDS.
LVM20 A024
24VAC
1
changeover NC/NO contact, 8A 250VAC AC1
LVM20 A127
110...127VAC
1
changeover NC/NO contact, 8A 250VAC AC1
LVM20 A240
220...240VAC
1
changeover NC/NO contact, 8A 250VAC AC1
LVM20 A415
380...415VAC
1
changeover NC/NO contact, 8A 250VAC AC1
LEVEL
CONTROL RELAY FOR CONDUCTIVE LIQUIDS.
LVM30 A240
24/220...240VAC
2
changeover NC/NO contacts, 8A 250VAC AC1
LVM30 A415
110...127/380...415VAC
2
changeover NC/NO contacts, 8A 250VAC AC1
MULTIFUNCTION
LEVEL CONTROL RELAY FOR CONDUCTIVE LIQUIDS.
LVM40 A024
24VAC
1
changeover NC/NO contact and 1 instantaneous contact, both 8A 250VAC AC1
LVM40 A127
110...127VAC
1
changeover NC/NO contact and 1 instantaneous contact, both 8A 250VAC AC1
LVM40 A240
220...240VAC
1
changeover NC/NO contact and 1 instantaneous contact, both 8A 250VAC AC1
LVM40 A415
380...415VAC
1
changeover NC/NO contact and 1 instantaneous contact, both 8A 250VAC AC1