PREWIRED METAL LIMIT SWITCHES KP TYPE

LOVATO Electric extends the K series range of electromechanical limit switches to include new prewired metal types.

The main feature of these new products is the presence of multicore cable already connected to the electrical contacts and firmly fixed to the switch body with resin. This consents to offer a limit switch with a very reduced depth, 16mm versus 30mm of the EN 50047 compliant KB-KM types, and a high degree of protection, IP67. 

Owing to the extensive choice of operating heads, the new prewired limit switches are suitable to detect the position of mobile mechanisms and parts in many operating conditions which can be found in the industrial field. They are particularly ideal when a high protection degree is required, for example on machinery and equipment for outdoor use such as aerial platforms, etc., or where very compact size is essential, such as operators of hydraulic valves, inaccessible mechanisms.


General characteristics

  • Metal bodies and operating heads

  • Extensive range of operating heads

  • Combination of 1NO+1NC snap action or slow break contacts

  • NC contacts are direct opening type for both types of contacts

  • Maximum operating rate 3600 cy/h

  • Mechanical life: 10,000,000 cycles 

  • Rated thermal current Ith: 5A 

  • IEC/EN 60947-5-1 designation: B300 R300

  • Rated insulation voltage Ui:  400VAC

  • Rated impulse withstand voltage Uimp: 4kV 

  • Contact capacity: 25mOhm

  • Short-circuit backup protection: quick fuse 6A gG maximum admissible size 

  • Degree of protection: IP67

  • Electrical connection: multicore wire, 5x0.75mm2 , 2m long

  • Certification obtained: cULus for both electrical part and wire.

       

Order
code

Description

TOP PUSH ROD PLUNGER.

KP A1 S11

1NO+1NC snap action, 2m long cable

KP A1 L11

1NO+1NC slow break, 2m long cable

KP A2 S11

M12 fixing head, 1NO+1NC snap action, 2m long cable

KP A2 L11

M12 fixing head, 1NO+1NC slow break, 2m long cable

TOP ROLLER PUSH PLUNGER.

KP B1 S11

Plastic roller, 1NO+1NC snap action, 2m long cable

KP B1 L11

Plastic roller, 1NO+1NC slow break, 2m long cable

KP B2 S11

Metal roller, 1NO+1NC snap action, 2m long cable

KP B2 L11

Metal roller, 1NO+1NC slow break, 2m long cable

KP B3 S11

90° plastic roller, 1NO+1NC snap action, 2m long cable

KP B3 L11

90° plastic roller, 1NO+1NC slow break, 2m long cable

KP B4 S11

90° metal roller, 1NO+1NC snap action, 2m long cable

KP B4 L11

90° metal roller, 1NO+1NC slow break, 2m long cable

M12 HEAD TOP ROLLER PUSH PLUNGER.

KP B5 S11

Plastic roller, 1NO+1NC snap action, 2m long cable

KP B5 L11

Plastic roller, 1NO+1NC slow break, 2m long cable

KP B6 S11

Metal roller, 1NO+1NC snap action, 2m long cable

KP B6 L11

Metal roller, 1NO+1NC slow break, 2m long cable

KP B7 S11

90° plastic roller, 1NO+1NC snap action, 2m long cable

KP B7 L11

90° plastic roller, 1NO+1NC slow break, 2m long cable

KP B8 S11

90° metal roller,, 1NO+1NC snap action, 2m long cable

KP B8 L11

90° metal roller,, 1NO+1NC slow break, 2m long cable

ROLLER LEVER PLUNGER.

KP E1 S11

Plastic roller, Ø14x4.5, 1NO+1NC snap action, 2m long cable

KP E1 L11

Plastic roller, Ø14x4.5, 1NO+1NC slow break, 2m long cable

KP E2 S11

Metal roller, Ø14x4.5, 1NO+1NC snap action, 2m long cable

KP E2 L11

Metal roller, Ø14x4.5, 1NO+1NC slow break, 2m long cable

ADJUSTABLE ROLLER LEVER.

KP F1 S11

Plastic roller, Ø18x5.5, 1NO+1NC snap action, 2m long cable

KP F1 L11

Plastic roller, Ø18x5.5, 1NO+1NC slow break, 2m long cable

ADJUSTABLE ROD LEVER.

KP L2 S11

Adjustable rod, 1NO+1NC snap action, 2m long cable

KP L2 L11

Adjustable rod, 1NO+1NC slow break, 2m long cable

OMNIDIRECTIONAL WOBBLE STICK.

KP M2 S11

1NO+1NC snap action, 2m long cable

 
HOME PAGE

LOVATO Electric S.P.A.