MICRO SWITCHES KS TYPE

LOVATO Electric extends the range of electromechanical devices for position detection to include new KS micro switches.
Micro switches are very compact and simple function types of electromechanical limit switches, universally used in many applications, to detect the position of mobile parts, not essentially associated with the safety of machinery.
Micro switches are equipped with a housing, which holds the changeover contact switch, configuration with simple three-terminal cut-off: NO, NC and common. There is a variety of operators, ranging from direct action to inverted action by levers and/or rollers.
They are mainly used on small machinery to regulate the automation of simple mechanisms, such as rotating tables, fork lifts, lift trucks, operators for hydraulic valves or even on machinery equipped with protection shields.
Since the terminals of the electric contacts are easily accessible and not protected, the micro switches must be positioned in a suitable ambient, protected against external agents or equipped with adequate terminal shrouds.
  


General characteristics

  • Thermoplastic polymer bodies

  • Extensive range of operating heads

  • Changeover contact switch with simple 3-terminal cut-off 

  • Maximum operating rate: 240 cy/m

  • Switching time: 0.01-1ms

  • Mechanical life: 20,000,000 cycles

  • Conventional thermal current Ith: 15A

  • IEC/EN 60947-5-1 designation: A600 P300

  • Contact capacity: 15mOhm

  • Terminal connection: Screw, faston and solder

  • Certification obtained: cURus.
       

Order
code

Description

TOP PUSH ROD.

KS A1 S

Pin with solder terminals

KS A1 V

Pin with screw terminals

KS A1 F

Pin with faston terminals

KS A2 S 

High rod plunger with solder terminals

KS A2 V

High rod plunger with screw terminals

KS A2 F

High rod plunger with faston terminals

KS A3 S

Low rod plunger with solder terminals

KS A3 V 

Low rod plunger with screw terminals

KS A3 F 

Low rod plunger with faston terminals  

TOP PUSH ROD.

KS A4 S

Rod plunger with solder terminals

KS A4 V

Rod plunger with screw terminals

KS A4 F

Rod plunger with faston terminals

M12 FIXING HEAD WITH TOP ROLLER PUSH PLUNGER.

KS B1 S

With solder terminals

KS B1 V

With screw terminals

KS B1 F 

With faston terminals

KS B2 S

With 90° roller and solder terminals

KS B2 V

With 90° roller and screw terminals

KS B2 F

With 90° roller and faston terminals

ROLLER CENTRE PUSH PLUNGER.

KS C1 S 

25mm lever, with solder terminals

KS C1 V

25mm lever, with screw terminals

KS C1 F 

25mm lever, with faston terminals

KS C2 S

48mm lever, with solder terminals

KS C2 V

48mm lever, with screw terminals

KS C2 F

48mm lever, with faston terminals

KS C3 S

38mm lever, with solder terminals

KS C3 V

38mm lever, with screw terminals

KS C3 F

38mm lever, with faston terminals

KS C9 S

One-way roller lever, with solder terminals

KS C9 V

One-way roller lever, with screw terminals

KS C9 F

One-way roller lever, with faston terminals

FLAT LEVER.

KS L1 S

63mm long lever, with solder terminals

KS L1 V

63mm long lever, with screw terminals

KS L1 F

63mm long lever, with faston terminals

KS L2 S

54mm long lever, with solder terminals

KS L2 V

54mm long lever, with screw terminals

KS L2 F

54mm long lever, with faston terminals

PUSH BUTTON - HAND OPERATION.

KS A9 S 

With solder terminals

KS A9 V

With screw terminals

KS A9 F

With faston terminals

ACCESSORIES.

KSS C01 

Terminal protection shroud

KSS CB2 

Terminal protection shroud with cable gland

 
HOME PAGE

LOVATO Electric S.P.A.