The modular digital metering
instruments DMK7… and DMK8… warrant a extreme stability of the
readouts owing to the large number of samplings.
The measures in TRMS provide for a correct operation even in
presence of voltage and current conditions with high harmonic
content.
The metering instruments find use in single or three-phase power
distribution boards for both industrial and service fields.
All the models are able to store and display maximum (HIGH) and
minimum (LOW) values of the readouts.
There are DMK…R1 types available with the same features along with
one programmable relay output.
Units equipped with a voltage measure input, consent to program the
VT (Voltage Transformer) ratio and therefore can be employed in
medium-voltage systems.
They can be used as an effective solution to replace traditional
analog instruments, that is voltmeter and ammeter complete with
relative changeover switches, with the advantage of extra panel
space.
Operating characteristics
Power supply:220…240VAC
-15% +10%
Supply frequency:50…60Hz
±10%
Frequency range for voltage and current measures:45…66Hz
Maximum rated voltage of measure input:600VAC
Voltage measure range: 15…660VAC
Rated current of measure input: 5A
Current measure range: 0.05…6A
Programming option for VT ratio
LED display: 3 or 4 segments depending on the model
3-module housing.
Specific
features of the DMK...R1 models
Programmable
relay output
LED
indication for protection tripping
Programmable
tripping thresholds
Programmable
tripping delay time available for each threshold
Programmable
function consenting to have faster tripping time proportionally to measure
shifting respect with the programmed limit
Trip
resetting, selectable manual or automatic
Automatic
resetting with programmable delay
Memory
function with option to storing the relay state at power loss and then reset
it at power return
Option
to select relay state during regular operation, positive fail-safe operation
4-segment
LED display
3-module
housing.
Order
code
Description
Metering
instruments for three-phase systems
DMK
70
Three-phase
voltmeter
DMK
71
Three-phase ammeter
DMK
75
Combined three-phase
voltmeter, ammeter and watt meter
Metering
instruments for single-phase systems
DMK
80
Single-phase
voltmeter
DMK
81
Single-phase ammeter
DMK
82
Single-phase
voltmeter or ammeter
DMK
83
Frequency meter
DMK
84
Cosphi meter.
Metering
and protection instruments for three-phase systems with programmable
relay output
DMK
70 R1
Three-phase
voltmeter
DMK
71 R1
Three-phase ammeter
DMK
75 R1
Combined three-phase
voltmeter, ammeter and watt meter
Metering
instruments for single-phase systems with programmable relay output