The DMK 40 multimeter comprises excellent features, that include a
very powerful and easy-to-use data logger. Critical waveform
conditions, such as voltage and currents with high harmonic content
and variable frequency, do not influence the DMK 40 high-accuracy
multimeter readouts because of rigorous design in addition to use of
the latest generation of microprocessors. The measurements available
are more than 247.
Some
displayed parameters are the following:
Voltage:
- Phase, line and system voltage values
Current:
- Phase current values
Power:
- Phase and total active, reactive and apparent power
values
Energy:
- Active (import and export) and reactive (inductive-capacitive)
energy
P.F.:
- Phase power factor
Cosphi: - Displacement phase of the harmonic fundamental
Frequency: - Frequency value of the monitored voltage
Harmonics: - Readings of harmonic content including total, residual, of
each harmonic order up to the 22° and of each of
the three phases, both for voltage and current values
High
and Low - -Maximum
and minimum instant readings of phase voltage and current as well as
SW
(import-export),
SVar (import-export)
and SVA
power values
Max: - Maximum readings of current and total active power, sampled
according to a programmable period of time
Averaging: - Function to limit repetitive voltage and current variations to
obtain stable viewing
The
data logger is provided with: 2Mbytes of data memory, RTC (Real Time
Clock) with back-up lithium battery and a communication port for PC
link. Every single data is stored with time and date, according to
the data logger setting. A very user-friendly software provides for
data logger and RTC settings, data downloading in an ACCESS, EXCEL
or TEXT format file and data viewing in graphic form.
Order
code
Description
DMK
40
Flush
mount 96x96mm digital data logger multimeter
DMK
SW10
Software
for data-logger setting, data downloading and viewing,
complete with 51 C2 connecting cable and software for remote
control and supervision, complete with 51 C4 connecting cable
Used with "3Com-U.S. Robotics" 56k v.92 modem with RS232 interface,
complete with PC connecting cable,
compatible with LOVATO Electric
remote control solftware.
RS232/RS485 opto-isolated converter drive, 38,400 Baud-rate
maximum,
automatic or manual TRANSMIT line
supervision, 220-240VAC ±10% supply
(110-120VAC supply on request).