DIGITAL
MULTIMETERS TYPES DMK 21, DMK 22, DMK 51 AND DMK 52 WITH ENERGY
METERS
DMK
21, DMK 22, DMK 51 and DMK 52 multimeters monitor and view reliable
readings of electric parameters, even in presence of critical
operating conditions, such as:voltages
and currents with high harmonic content and variable frequency.
They view 47 electric parameters:
- Voltage; phase to phase and system values
- Current; phase values
-Power; active, reactive,
phase apparent values
- Power factor per phase
-Frequency; values of measured
voltage
- Active and reactive energy meters
- HIGH/LOW; instantaneous maximum and minimum values per phase of
voltage and current measures, total active power (ΣW), total
reactive power (Σvar) and total apparent power (ΣVA).
The DMK 22 and DMK 52 types also come equipped with an RS485 serial
interface providing for remote supervision of the electric
parameters via personal computer.
The DMK 22 and DMK 52 additionally can view seven other parameters,
using the Modbus®
protocol, such as:
-Maximum value of total active power
-Maximum value of current, 3 measures
-Maximum asymmetry of phase to phase voltages
-Percentage of current imbalance
-Average current value.
As many as 47 measurements
are viewable and include:
Voltage (8 measurements):
Phase, line and system
Current (3
measurements):
Phase
Power
(12 measurements):
Active, reactive, phase and total apparent
P.F.
(3
measurements):
Power factor of each phase
Frequency (1 measurement):
Frequency of measured voltage
Energy
(2 measurements):
Measure active and reactive energy
HIGH
LOW (18
measurements):
Maximum (HIGH) and minimum (LOW) value
function for monitoring and recording instantaneous voltage, current and
power values
Operational
characteristics
Auxiliary
supply range: 177-264VAC
Voltage measuring range 60 to 830VAC
Current measuring range 0.05 - 6A
Delayed automatic resetting function of default
measurements
Averaging function for stable voltage
and current viewing
Current input with ARON configuration
via 2 CTs only
Single, two and three-phase wiring
with or without neutral
TRMS measurements up to 22° harmonic level.
Order
code
Description
Flush-mount
96x96mm housing
DMK
21
Version
with energy meters included, 208-240VAC
DMK
22
Version
with energy meters and RS485 port included, 208-240VAC
Modular
housing
DMK
51
Version with
energy meters included, 208-240VAC
DMK
52
Version with
energy meters and RS485 port included, 208-240VAC