REVERSING CONTACTOR ASSEMBLY
  
The new reversing contactor assemblies of the BGTP... series are supplied with rear PCB solder pins, ready for mounting and quick installation.

   
  
Main features:
  • BGTP09 reversing assembly having rear PCB solder pin termination and complete with external mechanical interlock
  • AC and DC supply voltages
  • Highly conductive auxiliary contacts
  • Front add-on blocks, 2 or 4 auxiliary contact configuration
  • Quick connect surge suppressor.

REVERSING ASSEMBLY COMPLETE WITH INTERLOCK
 Order code  Ie (AC3)
 
£ 440V
 
£ 55°C
Max. power
AC3 400V
£ 55°C
Incorporated auxiliary contacts
   [A] [kW]
  
NO NC
 AC COIL
 Terminals: Rear solder pins.
 11 BGTP09 01 A  9 4 0 1
         
 DC COIL
 Terminals: Rear solder pins.
 11 BGTP09 01 D  9 4 0 1
Complete order code with the coil voltage digit or with the voltage digit followed by 60 if 60Hz.    
Standard voltages are: 
50/60Hz = 024-048-110-220-230-240-380-400-415VAC        
60Hz = 024-048-110-120-220-230VAC.
Complete the order code with the coil voltage digit. 
Standard voltages are: 012-024-048-060-110-125-220VDC.
One auxiliary NC contact for each contactor.
 
ADD-ON BLOCKS AND ACCESSORIES
 Order code  Characteristics        
 Special auxiliary contacts for reversing contactor assembly BGTP... only.
 11 BGX11 11  1NO +1NC (for left mini-contactor only)
 11 BGX11 22  2NO +2NC (for left mini-contactor only)
   
  Auxiliary contacts with screw terminals
 11 BGX10 02  2NC
 11 BGX10 11  1NO + 1NC
 11 BGX10 20  2NO
 11 BGX10 04  4NC
 11 BGX10 13  1NO + 3NC
 11 BGX10 22  2NO + 2NC
 11 BGX10 31  3NO + 1NC
 11 BGX10 40  4NO
  Not suitable for use with BG...D type.
  Quick connect surge suppressors
 11 BGX77 048  £ 48VAC/DC (Varistor)
 11 BGX77 125  48-125VAC/DC (Varistor)
 11 BGX77 240  125-240VAC/DC (Varistor)
 11 BGX78 225  £225VDC (Diode)
 11 BGX79 048  £48VAC (Resistor-Condenser)
 11 BGX79 125  48-125VAC (Resistor-Condenser)
 11 BGX79 240  125240VAC (Resistor-Condenser)
 11 BGX79 415  240-415VAC (Resistor-Condenser)


HOME PAGE
LOVATO Electric S.P.A.