The series of mini-contactors has been enhanced with the nrw BGP09
versions with rear PCB solder pins in the 9A AC3 rating.
The main features are:
Three and four poles
AC and DC contactors
Highly conductive auxiliary
contacts
Front add-on blocks, 2 or 4
auxiliary contact configuration
Same mechanical interlock and
quick connect surge suppressors of BG series.
THREE-POLE
MINI-CONTACTORS
Order code
Ie (AC3)
£
440V
£
55°C
MAximum power
AC3 400V
£
55°C
Integrated
auxiliary contacts
[A]
[kW]
NA
NC
AC COIL.
Terminals: Rear solder pins.
11 BGP09 10 A
9
4
1
0
11 BGP09 01 A
9
4
0
1
DC
COIL.
Terminals: Rear solder pins.
11 BGP09 10 D
9
4
1
0
11 BGP09 01 D
9
4
0
1
Complete order code with the
coil voltage digit or with the voltage digit followed by 60 if 60Hz.
Standard voltages are:
50/60Hz = 024-048-110-220-230-240-380-400-415VAC
60Hz = 024-048-110-120-220-230VAC.
Complete the order code with the coil voltage digit.
Standard voltages are: 012-024-048-060-110-125-220VDC.
FOUR-POLE MINI-CONTACTORS
Order
code
Operating current (AC1)
Maximum power AC1 400V
£40°C
[A]
£55°C
[A]
£
70°C
[A]
a
£
40°C
[kW]
AC COIL.
Terminals: Rear solder pins.
11 BGP09 T4 A
20
18
15
14
DC COIL.
Terminals: Rear solder pins.
11 BGP09 T4 D
20
18
15
14
Complete order code with the coil
voltage digit or with the voltage digit followed by 60 if 60Hz.
Standard voltages are:
50/60Hz = 024-048-110-220-230-240-380-400-415VAC
60Hz = 024-048-110-120-220-230VAC.
Complete the order code with the
coil voltage digit.
Standard voltages are:
012-024-048-060-110-125-220VDC.
ADD-ON AUXILIARY CONTACT BLOCKS AND ACCESSORIES
Order code
Characteristics
Auxiliary
contacts
11 BGX10 02
2NC
11
BGX10 11
1NO + 1NC
11 BGX10 20
2NO
11 BGX10 04
4NC
11
BGX10 13
1NO +
3NC
11
BGX10 22
2NO + 2NC
11
BGX10 31
3NO +
1NC
11
BGX10 40
4NO
11
BGX11 11
1NO
+ 1NC
11
BGX11 22
2NO
+ 2NC
Mechanical interlock
11
BGX50 00
-
Quick connect surge suppressors
11 BGX77 048
£
48VAC/DC (Varistor)
11 BGX77 125
48-125VAC/DC
(Varistor)
11 BGX77 240
125-240VAC/DC
(Varistor)
11 BGX78 225
£225VDC
(Diode)
11 BGX79 048
£48VAC
(Resistor-Condenser)
11 BGX79 125
48-125VAC (Resistor-Condenser)
11 BGX79 240
125240VAC (Resistor-Condenser)
11 BGX79 415
240-415VAC
(Resistor-Condenser)
Not suitable for use with BG...D
types.
Suitable for left-hand
mini-contactor only of reversing contact assemblies.