SOFT STARTER ADXM SERIES
ADXM is a compact soft starter for motors up to 22kW at 400V.
It is used to soft start and soft stop 3 phase induction motors with rated currents up to 48A. Starting and stopping times can be independently adjusted by builtin potentiometers.
ADXM reduces the mechanical load on motors, shafts, gearboxes and drive belts.
   


Operational characteristics

  • For three-phase induction motors up to 22kW - 400V
  • Integrated by-pass relay
  • Full protection against overtemperature (ADXM...BP)
  • Ideal for conveyor belts, compressors, pumps, hoisting devices, blowers, fans and mixers
  • Simple setting and installation
  • 35mm DIN rail mounting.

 

Order code

Rated starter current
Ie

Rated motor power
at 400V

[A]

[kW]

 Con rel่ di by-pass incorporato.

51 ADXM 12B

12

5.5

51 ADXM 25BP

25

11

51 ADXM 38BP

38

18.5

51 ADXM 45BP

48

22

  
HOME PAGE
LOVATO Electric S.P.A.