MODULAR TIME RELAYS TM SERIES
The new modular TM series of time relays have been designed for use in modular consumer switchboards. Seven types are available and include the following functions:
- On delay
- Off delay
- Multifunctions
- For motor starting
- A
symmetrical recycle
- For staircase lighting.
Time relays are multivoltage (12...240VAC/DC) and multiscale (0.1s...100 days).


  


General characteristics

  • Multiscale models, 0.1-second to 100-day ranges
  • Wide supply voltage capability, 12 to 240VAC/DC ranges
  • Excellent time accuracy and stability 
  • Immunity to industrial ambient noise
  • Ambient operating temperature, -20...+60°C range
  • Robust modular housing, one 17.5mm module
  • Mounting on 35mm DIN rail or screw fixing using extractible clips
  • Conductor cross section: 0.2 to 4mm2
  • Reliable in severe operating conditions
  • Degree of protection: IP40 on front and IP20 at  terminals
  • Comply with IEC/EN 61812-1 standards.
      

 

 Order 
  code
 Time of scale range 
 
  Supply voltage


[V]

 

ON DELAY TIME DELAY. MULTISCALE. MULTIVOLTAGE.

 TM P 


0.1-1s
1-10s
6s-1min
1-10min
6min-1h
1-10h
0.1-1day
1-10days
ON only
OFF only
   

24/48VDC
24-240VAC

MULTIFUCTION TIME RELAY. MULTISCALE. MULTIVOLTAGE. 1 RELAY OUTPUT.

 TM M1 


0.1-1s
1-10s
6s-1min
1-10min
6min-1h
1-10h
0.1-1day
1-10days
ON only
OFF only
   

12-240VAC/DC

MULTIFUCTION TIME RELAY. MULTISCALE. MULTIVOLTAGE.  2 RELAY OUTPUTS.

TM M2 


0.1-1s
1-10s
6s-1min
1-10min
6min-1h
1-10h
0,1-1day
1-10days
ON only
OFF only
   

12-240VAC/DC

  RECYCLE TIME RELAY INDEPENDENT TIMINGS. MULTISCALE. MULTIVOLTAGE.
 TM PL


0.1-1s
1-10s
6s-1min
1-10min
6min-1h
1-10h
0.1-1day
1-10days
 3-30days
10-100days
   

12-240VAC/DC

OFF DELAY TIME RELAY. MULTISCALE. MULTIVOLTAGE.

 TM D


0.06-0.6s
0.6-6s
6s-1min
12s-2min
  

24-240VAC/DC

TIME RELAY FOR STARTING. MULTISCALE. MULTIVOLTAGE.

 TM ST


0.1-1s
1-10s
6s-1min
1-10min
  

24/48VDC
24-240VAC

STAIRCASE TIME RELAY.

 TM LS

0.5-20min

220-240VAC

 
HOME PAGE
LOVATO Electric S.P.A.