MODULAR CONTACTORS, CN SERIES
The new modular CN series contactors are mainly used for lighting and conditioning systems as well as with low rated motors.
They are suitable for electrical installations in hospitals, offices, stores, housing, etc., owing to their silent magnetic core operation.
The modular size provides simple installation in consumer switchboards and wall-mount distribution panels.

  


General characteristics

  • Modular version
  • Two, three and four-pole types, 20 to 63A
  • Integrated protection circuit for over voltages
  • Voltage peak limitation for magnetic core
  • 2 or 4 closing contacts
  • Very silent during control or operating stage
  • Flag indicator incorporated
  • Degree of protection: IP42 on front

 

 

 Order 
  code
 Supply voltage 
 in AC
  Integrated auxiliary contacts
 NO  NC  
 TWO POLES.
 CN20 11 024  24V 0 1
 CN20 11 220  220...240V 0 1
 CN20 20 024  24V 0 0
 CN20 20 220  220...240V 0 0
 THREE/FOUR POLES.
 CN25 10 024  24V 1 0
 CN25 10 220  220...240V 1 0
 CN25 01 024  24V 0 1
 CN25 01 220  220...240V 0 1
 THREE/FOUR POLES.
 CN40 10 024  24V 1 0
 CN40 10 220  220...240V 1 0
 CN40 01 024  24V 0 1
 CN40 01 220  220...240V 0 1
  THREE/FOUR POLES.
 CN63 10 024  24V 1 0
 CN63 10 220  220...240V 1 0
 CN63 01 024  24V 0 1
 CN63 01 220  220...240V 0 1
Contactors with 2NC main poles are available on request.

The fourth NO pole has the same characteristics as the others; it can therefore be used either as an auxiliary contact or a main power pole.

Contactors with 2NO+2NC or 4NC main poles are available on request.

 
HOME PAGE
LOVATO Electric S.P.A.