Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

Modular contactors - additional versions


ArchivesArchives
Page 33 of 95     

Modular contactors - additional versions



LOVATO Electric is pleased to inform that it has further extended its range of modular contactor, adding the following new types:

  • 32A AC1 2P in 1 module size (17.5 mm)
  • 32A AC1 3P or 4P in 2 module size (35 mm)
  • modular contactors with manual control.

The new 32 A modular contactor is just 17.5 mm wide (available with 24 or 220 V AC/DC coil), and lets installers achieve higher current ratings in a singleone module size, saving precious space on the distribution board.
The new versions with manual control, are ideal during installation to perform tests and also during normal operation to "force" manual switching of loads.

Find out more

Page 33 of 95     
ArchivesArchives

New products