Direct-on-line-starter, enclosed with thermal overload relay, with RESET pushbutton, with BF50/BF65/BF80/BF95 contactor, 65A max (30kW at 400V), IP65. Contactor coil voltage 230VAC 50/60Hz
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 65A / 30kW
- Yielded mechanical performance for three-phase AC motor 460/480V: 50
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With reset push button
- Contactor coil voltage: 230VAC 50/60HZ