M3P08012400B8
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 80A / 45kW
- UL/CSA horsepower ratings 480V [HP]: 60
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
Order code | M3P08012400B8 |
---|---|
Weight [g] | 3700 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 295X240X225 |
Volume [cm³] | 15930 |
Bar code [EAN13] | 8013975181874 |
HS Code | 85371098 |