M3P05010110
- Type of product: Direct-on-line-starters
- Yielded mechanical performance for three-phase AC motor 460/480V: 40
- Type: Enclosed without thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With Start-Stop/Reset buttons
- Contactor coil voltage: 110VAC 50/60HZ
Order code | M3P05010110 |
---|---|
Weight [g] | 3420 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 295X240X225 |
Volume [cm³] | 15930 |
Bar code [EAN13] | 8013975211304 |
HS Code | 85371098 |