M3P02670230

Star-delta starter, enclosed starter, with START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 43A. Coil voltage 230VAC 50/60Hz
  • Type of product: Star-delta starters
  • Operating current (≤440V) [A]: 43
  • UL/CSA horsepower ratings 480V [HP]: 25
  • Type: Enclosed starters
  • Type of coil: AC coil
  • Type of pushbutton: With Start-Stop/Reset buttons
  • Contactor coil voltage: 230VAC 50/60HZ
Order code M3P02670230
Weight [g] 3650
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 295X240X225
Volume [cm³] 15930
Bar code [EAN13] 8013975183021
HS Code 85371098