M3P01270400
- Type of product: Star-delta starters
- Operating current (≤440V) [A]: 22
- UL/CSA horsepower ratings 480V [HP]: 10
- Type: Enclosed starters
- Type of coil: AC coil
- Type of pushbutton: With Start-Stop/Reset buttons
- Contactor coil voltage: 400VAC 50/60HZ
Order code | M3P01270400 |
---|---|
Weight [g] | 3400 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 295X240X225 |
Volume [cm³] | 15930 |
Bar code [EAN13] | 8013975181881 |
HS Code | 85371098 |