M1P00912230A7
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 4A / 1.5kW
- UL/CSA horsepower ratings 480V [HP]: 2
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With Start-Stop/Reset buttons
- Contactor coil voltage: 230VAC 50/60HZ
Order code | M1P00912230A7 |
---|---|
Weight [g] | 1040 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 206X092X170 |
Volume [cm³] | 3221.84 |
Bar code [EAN13] | 8013975158203 |
HS Code | 85371098 |