Direct-on-line-starter, 1...1.6A (0.37…0.55kW at 400V), IP65, contactor coil voltage 110VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 1.6A / 0.55kW
- Yielded mechanical performance for three-phase AC motor 460/480V: 0.75
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With Start-Stop/Reset buttons
- Contactor coil voltage: 110VAC 50/60HZ